Product Number: 0985 806 124

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male, right angle to M12 male right angle, 4-pin, D-coding, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.

Fast Ethernet Cat 5e, high-flex, double-ended cord set, M12 male, right angle to M12 male right angle, 4-pin, D-coding, 24 AWG TPE cable, stranded/unshielded, 2 twisted bonded pair with teal jacket.

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

250V

Current Rating

4 A

Data Transmission Type

Fast Ethernet Cat5e

Data Transmission Rate

100 Mbit/s

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Angled

Attachment Type

Coupling Screw

Number of Pins

4

Coding, Side 1

D

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

250V

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 75 °C

Protection Degree / IP Rating**

IP68

Side 1 Design Standard

IEC 61076-2-101

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper and Tin (CuSn)

Side 1 Contact Plating

Copper over Gold (Cu/Au)

Contact Bearer Material

Thermoplastic Polyurethane (TPU)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

TPU

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Housing Material

PA 66-GF 25

Housing Color

black

Attachment Material

Brass (Cu/Zn)

Attachment Plating

Nickel (Ni)

O-Ring Material

NBR

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

806

Conductor Size

24 AWG

Number of Wires

4 (2 twisted pairs)

Minimal Bending Radius (Fixed Inst)

.250"

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Teal

Cable Diameter D

.275"

Wire Insulation Material

PO

Insulated Wire Diameter

.037"

Ambient Temperature (Fixed Installation)

-50°C + 75°C

UL Cable Type

Cat 5e

Flammability Class (Cable Jacket)

UL: CMR / CSA: CMG

Core Colors

White / Orange, White / Green, Orange, Green

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Pin Contact / Male

Connector Design, Side 2

Angled

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 75 °C

Protection Degree / IP Rating, Side 2**

IP68

Design Standard, Side 2

IEC 61076-2-101

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Copper and Tin (CuSn)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

Thermoplastic Polyurethane (TPU)

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Brass (Cu/Zn)

Attachment Plating, Side 2

Nickel (Ni)

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

Notice derating

Update and Revision

Revision Number: 0.42 Revision Date: 07-28-2025

Update and Revision

Revision Number: 0.42 Revision Date: 07-28-2025


Part Numbers

Item # Item Description Cable Length
900005029 0985 806 124/0.15M 0.15 m
900004247 0985 806 124/0.3M 0.3 m
900004175 0985 806 124/0.5M 0.5 m
900004563 0985 806 124/0.6M 0.6 m
900004178 0985 806 124/1M 1 m
900004180 0985 806 124/2M 2 m
900004564 0985 806 124/3M 3 m
900004565 0985 806 124/4M 4 m
900004186 0985 806 124/5M 5 m
900004566 0985 806 124/6M 6 m
900004567 0985 806 124/7M 7 m
900004568 0985 806 124/8M 8 m
900004569 0985 806 124/9M 9 m
900004176 0985 806 124/10M 10 m
900004570 0985 806 124/12M 12 m
900004571 0985 806 124/14M 14 m
900004177 0985 806 124/15M 15 m
900004572 0985 806 124/18M 18 m
900004179 0985 806 124/20M 20 m
900004573 0985 806 124/24M 24 m
900004574 0985 806 124/25M 25 m
900004575 0985 806 124/27M 27 m
900004181 0985 806 124/30M 30 m
900004182 0985 806 124/35M 35 m
900004183 0985 806 124/40M 40 m
900004184 0985 806 124/45M 45 m
900004185 0985 806 124/50M 50 m
900004576 0985 806 124/55M 55 m
900004187 0985 806 124/60M 60 m
900004577 0985 806 124/65M 65 m
900004188 0985 806 124/70M 70 m
900004578 0985 806 124/75M 75 m
900004189 0985 806 124/80M 80 m
900004579 0985 806 124/85M 85 m