Product Number: RSTS 8X-RJ45F G-S478

Cable assembly, 8-pin X-code, Straight / Female RJ45 with Cover, IP67, 4 Pair, Shielded, Cat7, TPE, 0.5 M (1.64 ft), 26 AWG

Cable assembly, 8-pin X-code, Straight / Female RJ45 with Cover, IP67, 4 Pair, Shielded, Cat7, TPE, 0.5 M (1.64 ft), 26 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Connector Type

Cordset, double ended

Voltage Rating

50 VAC / 60V DC

Operating Voltage

50 V AC / 60 V DC

Rated Current (UL)*

0.5 A

Data Transmission Type

Gigabit Ethernet Cat7

Data Transmission Rate

10 Gbit/s

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

8

Coding, Side 1

X

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 70 °C

Side 1 Design Standard

IEC 61076-2-109

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass

Side 1 Contact Plating

Au over Ni

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PUR

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

Brass

Attachment Plating

Nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

S478

Conductor Size

26 AWG

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 30 mm

Minimal Bending Radius (Flexible Inst)

˃ 65 mm

Conductor Material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

Teal

Cable Diameter D

ø 6.80 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 1.05 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Ambient Temperature (Fixed Installation)

- 40 °C - + 80 °C

Ambient Temperature (Flex Installation)

- 40 °C - + 80 °C

Flammability Class (Cable Jacket)

IEC 60332-1-2

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

Straight

Ambient Temperature (Operation), Side 2*

- 40 °C to 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Contact Base Material, Side 2

Phospher Bronze

Contact Plating, Side 2

Au over Ni

Housing Material, Side 2

Clear Polycarbonate

Attachment Plating, Side 2

Gold plating in contact area

Update and Revision

Revision Number: 0.11 Revision Date: 01-05-2026

Update and Revision

Revision Number: 0.11 Revision Date: 01-05-2026