Product Number: RSTS 8X-RKTS 4D-S478/

Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to Female straight D-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 0.5 A; TPE Teal cable, 4-wires, 4x2x0.14 mm²

Gigabit Ethernet Cat7 Data Double-Ended Cordset: Male straight X-coded black M12 Standard to Female straight D-coded black M12 Standard, shielded, 50 V AC / 60 V DC, 0.5 A; TPE Teal cable, 4-wires, 4x2x0.14 mm²

  • Availability:
    Global
  • Status:
    Active
RSTS 8X-RKTS 4D-S478/
  • Where to buy

Specifications

Connector Type

Cordset, double ended

Voltage Rating

60 V

Rated Impulse Voltage

0.8 kV

Data Transmission Type

Gigabit Ethernet Cat7

Side 1 Product Sub Family

M12 Standard

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Attachment Type

Coupling Screw

Number of Pins

8

Coding, Side 1

X

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 80 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-109

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Side 1 Contact Plating

Cu/Au

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

S478

Conductor Size

4x2x0.14 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 30 mm

Minimal Bending Radius (Flexible Inst)

˃ 65 mm

Welding Resistance

spark weld resistant

Conductor Material

Stranded PACW

Cable Jacket Material

TPE

Cable Jacket Color

Teal

Cable Diameter D

ø 6.8 ± 0.2 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 1.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 80 °C

Ambient Temperature (Flex Installation)

-15 °C - + 60 °C

Flammability Class (Cable Jacket)

IEC 60332-1-2

Cable Characteristics

Exclusion of dangerous materials

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

Side 2 Product Sub Family

M12 Standard

Side 2 Type of Contact/Gender

Female

Connector Design, Side 2

Straight

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4

Coding, Side 2

D

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C - + 80 °C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Design Standard, Side 2

IEC 61076-2-109

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PA

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 V-0

Molded Body Material, Side 2

PA

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 V-0

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

GD-Zn, nickel-plated

Fastening Torque (Attachment), Side 2

M 12x1: (50-60) Ncm, hand-tight

RoHS Compliant

yes

Oil Resistance

IEC 60811-2-1

Note Derating

Notice derating

Update and Revision

Revision Number: 0.45 Revision Date: 02-27-2026

Update and Revision

Revision Number: 0.45 Revision Date: 02-27-2026


Part Numbers

Item # Item Description Cable Length
RSTS 8X-RKTS 4D-S478 RSTS 8X-RKTS 4D-S478/1 M 1 m