Product Number: RSTS 8X-RSTS 4D-S4742
Data double-ended cordset X code to D code, M12 male, straight to M12 male, straight, green TPE jacket, 4-pin, 0.38 mm²
Data double-ended cordset X code to D code, M12 male, straight to M12 male, straight, green TPE jacket, 4-pin, 0.38 mm²
-
Availability:
Global
-
Status:
Active
- Specifications
- Part Numbers
- Resources
- Where to buy
Specifications
Face View Side 1
|
Product Family |
Data Connectors |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Voltage Rating |
60 V |
|
Rated Impulse Voltage |
0.8 kV |
|
Operating Voltage |
50 V AC / 60 V DC |
Technical Data Side 1
|
Side 1 Product Sub Family |
M12 Standard |
|---|---|
|
Side 1 Type of Contact/Gender |
Male |
|
Connector Design |
Straight |
|
Attachment Type |
Coupling Screw |
|
Number of Pins |
8 |
|
Coding, Side 1 |
X |
|
Side 1 Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
- 40 °C - + 80 °C |
|
Protection Degree / IP Rating** |
IP65, IP67 |
|
Side 1 Design Standard |
IEC 61076-2-109 |
|
Side 1 Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material |
Brass (Cu/Zn) |
|
Side 1 Contact Plating |
Copper over Gold (Cu/Au) |
|
Contact Bearer Material |
PA |
|
Contact Bearer Color |
Black |
|
Flammability Class (Contact Bearer) |
UL 94 V-0 |
|
Molded Body Material |
PA |
|
Molded Body Color |
Black |
|
Flammability Class (Molded Body) |
UL 94 V-0 |
|
Attachment Material |
Brass (Cu/Zn) |
|
Attachment Plating |
Nickel (Ni) |
|
Shielding Material |
GD-Zn, nickel-plated |
|
Fastening Torque (Attachment) |
M 12x1: (50-60) Ncm, hand-tight |
Cable Data
|
Cable Number |
542 |
|---|---|
|
Conductor Size |
0.38 mm² |
|
Number of Wires |
4 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 30 mm |
|
Minimal Bending Radius (Flexible Inst) |
˃ 60 mm |
|
Cycles (Bending) |
˃ 5 M |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
TPE |
|
Cable Jacket Color |
green matt similarly RAL 6018 |
|
Cable Diameter D |
ø 6.50 ± 0.20 mm |
|
Wire Insulation Material |
PP |
|
Insulated Wire Diameter |
ø 1.50 mm |
|
Overall Shield (Cable) |
Cu-ETP1 tinned |
|
Foil shield |
Al-PT Foil |
|
Ambient Temperature (Fixed Installation) |
- 40 °C - + 90 °C (UL: + 80 °C) |
|
Ambient Temperature (Flex Installation) |
- 40 °C - + 90 °C (UL: + 80 °C) |
|
Ambient Temperature (Drag Chain Inst) |
- 25 °C - + 60 °C |
|
Flammability Class (Cable Jacket) |
CM (UL 1685) |
|
Cable Characteristics |
Exclusion of dangerous materials; Sunlight resistance: UL 1581 sec. 1200 |
|
Core Colors |
white, blue, yellow, orange |
Technical Data Side 2
|
Side 2 Product Sub Family |
M12 Standard |
|---|---|
|
Side 2 Type of Contact/Gender |
Male |
|
Connector Design, Side 2 |
Straight |
|
Attachment Type, Side 2 |
Coupling Screw |
|
Number of Pins, Side 2 |
4 |
|
Coding, Side 2 |
D |
|
Contact Resistance, Side 2 |
≤ 10 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 100 |
|
Ambient Temperature (Operation), Side 2* |
- 40 °C - + 80 °C |
|
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
|
Design Standard, Side 2 |
IEC 61076-2-109 |
|
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Overvoltage Category, Side 2 |
II acc. to DIN EN 60664-1 (VDE 0110-1) |
|
Contact Base Material, Side 2 |
Brass (Cu/Zn) |
|
Contact Plating, Side 2 |
Copper over Gold (Cu/Au) |
|
Contact Bearer Material, Side 2 |
PA |
|
Contact Bearer Color, Side 2 |
Black |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-0 |
|
Molded Body Material, Side 2 |
PA |
|
Molded Body Color, Side 2 |
Black |
|
Flammability Class (Molded Body), Side 2 |
UL 94 V-0 |
|
Attachment Material, Side 2 |
Brass (Cu/Zn) |
|
Attachment Plating, Side 2 |
Nickel (Ni) |
|
Shielding Material, Side 2 |
GD-Zn, nickel-plated |
|
Fastening Torque (Attachment), Side 2 |
M 12x1: (50-60) Ncm, hand-tight |
Safety & Environmental Compliance
|
RoHS Compliant |
yes |
|---|
Resistances
|
Oil Resistance |
IEC 60811-2-1 |
|---|
Notes
|
Protection Degree / IP Rating Note |
IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked |
|---|---|
|
Note Derating |
Notice derating |
History
|
Update and Revision |
Revision Number: 0.6 Revision Date: 09-17-2025 |
|---|
Information
|
Update and Revision |
Revision Number: 0.6 Revision Date: 09-17-2025 |
|---|
Part Numbers
| Item # | Item Description | Cable Length |
|---|---|---|
| 934639366 | RSTS 8X-RSTS 4D-S4742/0,3 M | |
| 934639433 | RSTS 8X-RSTS 4D-S4742/54 M | |
| 934639420 | RSTS 8X-RSTS 4D-S4742/1 M | 1 m |
| 934639421 | RSTS 8X-RSTS 4D-S4742/2 M | 2 m |
| 934639422 | RSTS 8X-RSTS 4D-S4742/3 M | 3 m |
| 934639423 | RSTS 8X-RSTS 4D-S4742/5 M | 5 m |
| 934639424 | RSTS 8X-RSTS 4D-S4742/7 M | 7 m |
| 934639425 | RSTS 8X-RSTS 4D-S4742/8 M | 8 m |
| 934639426 | RSTS 8X-RSTS 4D-S4742/10 M | 10 m |
| 934639427 | RSTS 8X-RSTS 4D-S4742/12 M | 12 m |
| 934639428 | RSTS 8X-RSTS 4D-S4742/15 M | 15 m |
| 934639429 | RSTS 8X-RSTS 4D-S4742/23 M | 23 m |
| 934639429 | RSTS 8X-RSTS 4D-S4742/23 M | 23 m |
| 934639430 | RSTS 8X-RSTS 4D-S4742/30 M | 30 m |
| 934639430 | RSTS 8X-RSTS 4D-S4742/30 M | 30 m |
| 934639431 | RSTS 8X-RSTS 4D-S4742/38 M | 38 m |
| 934639432 | RSTS 8X-RSTS 4D-S4742/46 M | 46 m |
| 934639434 | RSTS 8X-RSTS 4D-S4742/61 M | 61 m |
| 934639435 | RSTS 8X-RSTS 4D-S4742/70 M | 70 m |
| 934639436 | RSTS 8X-RSTS 4D-S4742/80 M | 80 m |
| 934639437 | RSTS 8X-RSTS 4D-S4742/90 M | 90 m |
Resources
Resources
Inventory detail for RSTS 8X-RSTS 4D-S4742 is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.