Product Number: RKHS 8X-RJ45 G-478

Gigabit Ethernet Cat7 data double-ended cord set, M12 X-code female receptacle to male straight RJ45, shielded, black PUR, 8-wires, 4x2x0.14 mm²

Gigabit Ethernet Cat7 data double-ended cord set, M12 X-code female receptacle to male straight RJ45, shielded, black PUR, 8-wires, 4x2x0.14 mm²

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white orange white green white brown white blue

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white orange white blue white green white brown

Connector Type

Cordset, double ended

Shielding Type

Shielded

Voltage Rating

60 V

Rated Impulse Voltage

0.8 kV

Current Rating

0.5 A

Data Transmission Type

Gigabit Ethernet Cat7

Data Transmission Rate

10 Gbit/s

Side 1 Product Sub Family

M12 Overmolded Receptacle

Connector Design

Straight

Attachment Type

Coupling nut

Number of Pins

8

Coding, Side 1

X

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 70 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-109

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

TPU

Molded Body Color

Black

Attachment Material

CuZn

Attachment Plating

Nickel-plated

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

478

Conductor Size

4x2x0.14 mm²

Number of Wires

8

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

Black

Cable Diameter D

ø 6.8 ± 0.3 mm

Insulated Wire Diameter

ø 1.05 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Ambient Temperature (Fixed Installation)

- 40 °C - + 70 °C

Ambient Temperature (Flex Installation)

0 °C - +50 °C

Flammability Class (Cable Jacket)

IEC 60332-1-2

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

Side 2 Product Sub Family

RJ45

Connector Design, Side 2

Straight

Attachment Type, Side 2

RJ45

Number of Pins, Side 2

8

Contact Resistance, Side 2

≤ 20 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 750

Ambient Temperature (Operation), Side 2*

- 40 °C - + 70 °C

Protection Degree / IP Rating, Side 2**

IP20

Design Standard, Side 2

IEC 60603-7

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category, Side 2

I acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

PC

Contact Bearer Color, Side 2

Clear

Molded Body Material, Side 2

TPE

Molded Body Color, Side 2

Black

Attachment Material, Side 2

CuZn

Attachment Plating, Side 2

Nickel-plated

Shielding Material, Side 2

CuZn, tin-plated

RoHS Compliant

yes

Rail

No

Oil Resistance

IEC 60811-2-1

Note Derating

Notice derating

Update and Revision

Revision Number: 0.16 Revision Date: 07-17-2025

Update and Revision

Revision Number: 0.16 Revision Date: 07-17-2025


Part Numbers

Item # Item Description Cable Length
14750 RKHS 8X-RJ45 G-478/0,5 M 0.5 m
27396 RKHS 8X-RJ45 G-478/0,6 M 0.6 m
14749 RKHS 8X-RJ45 G-478/1 M 1 m
14747 RKHS 8X-RJ45 G-478/2 M 2 m
9X0023931 RKHS 8X-RJ45 G-478/3 M 3 m
23930 RKHS 8X-RJ45 G-478/5 M 5 m