Product Number: NET-ADAPTER-M12FS-4D-RJ45-STR-CAT5

M12 D-Code to RJ45 Ethernet Adapter, straight version, M12 side with wall mount, Rail Applications, EN45545

M12 D-Code to RJ45 Ethernet Adapter, straight version, M12 side with wall mount, Rail Applications, EN45545

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Housing Color

nickel-plated silver

Number of Pins

4

Side 1 Design Standard

IEC 61076-2-101

Contact Bearer Color

black

Contact Bearer Material

LCP

Current Rating

4 A

Voltage Rating

48 V AC / 60 V DC

Side 1 Type of Contact/Gender

female

Contact Base Material

copper alloy

Side 1 Contact Plating

gold-plated

Housing Material

GD - ZnAl nickel-plated

UL-File

UL 1977 CSA-C22.2 No. 182.3

Weight

44 g

Update and Revision

Revision Number: 0.10 Revision Date: 05-04-2025

Update and Revision

Revision Number: 0.10 Revision Date: 05-04-2025