Product Number: NET-ADAPTER-M12FS-8X-RJ45-ANG-CAT6a

M12 X-Code to RJ45 Ethernet Adapter, angled version, M12 side with wall mount, RJ45 side angled, Rail Applications, EN45545

M12 X-Code to RJ45 Ethernet Adapter, angled version, M12 side with wall mount, RJ45 side angled, Rail Applications, EN45545

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Housing Color

nickel-plated silver

Number of Pins

8

Design Standard

IEC 61076-2-109

Contact Bearer Color

black

Contact Bearer Material

LCP

Rated Current*

0.5 A

Rated Voltage

48 V AC / 60 V DC

Type of Contact / Gender

female

Contact Base Material

copper alloy

Contact Plating

gold-plated

Housing Material

GD - ZnAl nickel-plated

UL-File

UL 1977 CSA-C22.2 No. 182.3

Weight

48 g

Update and Revision

Revision Number: 0.10 Revision Date: 05-04-2025

Update and Revision

Revision Number: 0.10 Revision Date: 05-04-2025