Product Number: RKHS 4D-342 CN

Fast Ethernet Cat5e Data Receptacle Connector: Female, rear mount, M12 - mating side, cable - connecting side, 4-pin, D-coded, shielded, metallic housing, 50 V AC / 60 V DC, 4A; PUR green cable, 4-wires, 0.34mm2

Fast Ethernet Cat5e Data Receptacle Connector: Female, rear mount, M12 - mating side, cable - connecting side, 4-pin, D-coded, shielded, metallic housing, 50 V AC / 60 V DC, 4A; PUR green cable, 4-wires, 0.34mm2

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
yellow white orange blue

Product Family

Data Connectors

Side 1 Product Sub Family

M12 Standard

Mating Side

M12

Connecting Side

Cable

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Female

Connector Design

Rear Mount

Number of Pins

4

Coding, Side 1

D

Shielding Type

Shielded

Attachment Type

Screw-Locking

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC/60 V DC

Current Rating

4 A

Data Transmission Rate

Fast Ethernet Cat5e

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^8 Ohm

Mating Cycles

≤ 100

Thread Size

PG9

Thread Material

CuZn

Thread Plating

Nickel-plated

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Protection Degree / IP Rating**

IP 67

Side 1 Design Standard

IEC 61076-2-101

Side 1 Contact Plating

Cu/Au

Molded Body Material

PA

Molded Body Color

Black

Housing Material

CuZn

Housing Plating

Nickel-plated

O-Ring Material

FKM

Cable Number

342

Conductor Size

0.34 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

> 5 x D

Minimal Bending Radius (Flexible Inst)

> 10 x D

Cycles (Bending)

˃ 2 M

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

green matt similarly RAL 6018

Cable Diameter D

ø 6.5 ± 0.2 mm

Wire Insulation Material

PP

Insulated Wire Diameter

ø 1.58 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

-50 °C - + 80 °C

Ambient Temperature (Flex Installation)

-25 °C - + 80 °C

Ambient Temperature (Drag Chain Inst)

- 25 °C - + 60 °C

UL Cable Type

AWM: 20549

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-101.


Part Numbers

Item # Item Description Cable Length
93420101 RKHS 4D-342/1M CN 1m