Product Number: RM12C-FSSV5A

M12 Field Attachable Connector, for railway applications, slim metal housing, IP67, female, 5-pole, A-coded, shielded, straight

M12 Field Attachable Connector, for railway applications, slim metal housing, IP67, female, 5-pole, A-coded, shielded, straight

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Side 1 Product Sub Family

M12 Railway

Connector Type

Field attachable

Side 1 Type of Contact/Gender

female

Connector Design

straight

Number of Pins

5

Coding, Side 1

A

Attachment Type

CuZn nickel-plated

Voltage Rating

60 V DC

Rated Impulse Voltage

1,5 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

4 A

Insulation Resistance

˃ 10^8 Ohm

Strain-Relief

clamping cage

Suitable Cables

Ø6,0...Ø8,5 mm

Ambient Temperature (Operation)*

-55°C to +85°C

Side 1 Design Standard

IEC 61076-2-101

Contact Base Material

copper alloy

Side 1 Contact Plating

0.4μ Au

Contact Bearer Material

Latamid 6H-V0

Contact Bearer Color

gray

Housing Color

grey metallic

Attachment Material

CuZn

Attachment Plating

nickel-plated

Fastening Torque (Attachment)

50-60 Ncm

RoHS Compliant

yes

RoHS Compliant

yes


Part Numbers

Item # Item Description
935092004 RM12C-FSSV5A