Product Number: RP12M-MSSV8X-0552

M12 pigtail, Push Pull, Rolling Stock, CAT 7, EN45545, X-FRNC/LSNH blue cable, shielded, male, straight, X-coded, 8-Pin, 4x2x0.25mm², twisted pairs, PoE+

M12 pigtail, Push Pull acc. IEC 61076-2-010, Rolling Stock, CAT 7, EN45545, X-FRNC/LSNH blue cable, shielded, male, straight, X-coded, 8-Pin, 4x2x0.25mm², twisted pairs, PoE+, 10GBASE-T, 50 V AC / 60 V DC, 0.5 A, - 40 °C - + 85 °C (operating temp.), IP65, IP67

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Data Connectors

Side 1 Product Sub Family

M12 Railway push pull

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Male

Connector Design

Straight

Number of Pins

8

Coding, Side 1

X

Shielding Type

Shielded

Attachment Type

Snap Ring

Voltage Rating

60 V

Rated Impulse Voltage

0.8 kV

Operating Voltage

50 V AC / 60 V DC

Current Rating

0.5 A

Data Transmission Type

Gigabit Ethernet Cat7

Data Transmission Rate

10 Gbit/s

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C - + 85 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-109/-010, DIN EN 50467

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PA

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-0

Molded Body Material

PA

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 V-0

Attachment Material

PA

Attachment Plating

Not Available

Shielding Material

GD-Zn, nickel-plated

Fastening Torque (Attachment)

PushPull

Cable Number

552

Conductor Size

4x2x0.25 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Conductor Material

Cu

Cable Jacket Material

X-FRNC/LSNH

Cable Jacket Color

blue

Cable Diameter D

ø 8.1 ± 0.3 mm

Wire Insulation Material

E-beam X-linked Foam-skin polyethylene

Insulated Wire Diameter

max. ø 1.60 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

AL-polyester foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 90 °C

Ambient Temperature (Flex Installation)

-5 °C - + 50 °C

Flammability Class (Cable Jacket)

IEC 60332-1-2, EN 50305 (9.1.1), IEC 60332-3-25, DIN 5510-2 protection level 1 to 4, EN 45545-2: HL1-HL3

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

RoHS Compliant

yes

Halogenfree

IEC 60754-1, EN 50267-1-2

Oil Resistance

IEC 60811-2-1

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description
935300008 RP12M-MSSV8X-0552-0500
935300007 RP12M-MSSV8X-0552-0300
935300006 RP12M-MSSV8X-0552-0200
935300005 RP12M-MSSV8X-0552-0100