Product Number: RSHS 8X-478 CN

Gigabit Ethernet Cat6A Data Receptacle Connector: Male, rear mount, M12-mating side, cable - connecting side, 8-pin, X-coded, shielded, metallic housing, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14mm2

Gigabit Ethernet Cat6A Data Receptacle Connector: Male, rear mount, M12 - mating side, cable - connecting side, 8-pin, X-coded, shielded, metallic housing, 50 V AC / 60 V DC, 0.5 A; PUR black cable, 8-wires, 4x2x0.14mm2

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
white (orange) orange white (green) green white (brown) brown white (blue) blue

Product Family

Data Connectors

Side 1 Product Sub Family

M12 Standard

Mating Side

M12

Connecting Side

Cable

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Male

Connector Design

Rear Mount

Number of Pins

8

Coding, Side 1

X

Shielding Type

Shielded

Attachment Type

Screw-Locking

Voltage Rating

60 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

50 V AC/60 V DC

Current Rating

0.5 A

Rated Current (UL)*

0.5 A

Data Transmission Rate

Gigabit Ethernet Cat6A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^ 8 Ohm

Mating Cycles

≤ 100

Thread Size

PG9

Thread Material

CuZn

Thread Plating

Nickel-plated

Ambient Temperature (Operation)*

- 25 °C - + 85 °C

Protection Degree / IP Rating**

IP 67

Side 1 Design Standard

IEC 61076-2-109

Side 1 Contact Plating

Cu/Au

Molded Body Material

PA

Molded Body Color

Black

Housing Material

CuZn

Housing Plating

Nickel-plated

O-Ring Material

FKM

Cable Number

478

Conductor Size

4x2x0.14 mm²

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 30 mm

Minimal Bending Radius (Flexible Inst)

˃ 65 mm

Cycles (Bending)

˃ 0.2 M

Conductor Material

Cu

Cable Jacket Material

PUR

Cable Jacket Color

black

Cable Diameter D

ø 6.8 ± 0.3 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 1.05 ± 0.05 mm

Overall Shield (Cable)

Cu-ETP1 tinned

Foil shield

Al-PT Foil

Ambient Temperature (Fixed Installation)

- 40 °C - + 80 °C

Ambient Temperature (Flex Installation)

0°C - + 50 °C

UL Cable Type

AWM: 21327

Core Colors

Twisted pairs: white & blue, white & orange, white & green, white & brown

RoHS Compliant

yes

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-109.

Note Derating

Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

The receptacle connector is constructively intended for usage in IP67-products. To realise this protection class, the estimated location has to be designed accordingly. Further details see IEC 61076-2-109.


Part Numbers

Item # Item Description Cable Length
94781001 RSHS 8X-478/1M CN 1m