DeviceNet Power Supply Cable, 7/8" Power Double-Ended Cordset: Male straight to Female straight, 3-pin(2+PE), black body, 63 V, 12 A; PUR black cable, 1.00 mm²
Product Family |
Power Connector |
---|---|
Connector Type |
Cordset, double ended |
Shielding |
Unshielded |
Rated Voltage |
63 V |
Operating Voltage |
≤ 50V AC / 60V DC |
Rated Current* |
12 A |
Product Sub Family |
7/8" |
---|---|
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Attachment Type |
Coupling Nut [external threaded] |
Number of Pins |
3 |
Coding |
A |
Contact Resistance |
10 mOhm |
Insulation Resistance |
10^9 Ohm |
Ambient Temperature (Operation)* |
-40 °C to +90 °C |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
Contact Plating |
Ag/Au |
Contact Bearer Material |
TPU |
Contact Bearer Color |
Black |
Molded Body Material |
TPU |
Molded Body Color |
Black |
Attachment Material |
PA |
Cable Number |
203 |
---|---|
Conductor Size |
1 mm² |
Number of Wires |
3 |
Minimal Bending Radius (Fixed Inst) |
˃ 5 x D |
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
Cable Jacket Material |
PUR |
Cable Jacket Color |
Black |
Cable Diameter D |
Ø 6.5 mm |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
Ø 2.2 mm |
Ambient Temperature (Fixed Installation) |
-40 °C to +90°C |
Ambient Temperature (Flex Installation) |
-5 °C to +90°C |
Ambient Temperature (Drag Chain Inst) |
-5 °C to +60°C |
Flammability Class (Cable Jacket) |
VDE 0482-265-2-1, EN 50265-2-1, IEC 60332-1 |
Cable Characteristics |
Continuous Flex cable; Resistances against, Oil, Grease ,Coolant, Tear, Vibration, UV, and Abrasion |
Product Sub Family, Side 2 |
7/8" Circular Connectors |
---|---|
Type of Contact / Gender, Side 2 |
Female |
Connector Design, Side 2 |
Straight |
Attachment Type, Side 2 |
Coupling Nut [internal threaded] |
Number of Pins, Side 2 |
3 |
Coding, Side 2 |
A |
Contact Resistance, Side 2 |
10 mOhm |
Insulation Resistance, Side 2 |
10^9 Ohm |
Ambient Temperature (Operation), Side 2* |
-40 °C to +90 °C |
Pollution Degree, Side 2 |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material, Side 2 |
CuZn |
Contact Plating, Side 2 |
Ag/Au |
Contact Bearer Material, Side 2 |
TPU |
Contact Bearer Color, Side 2 |
Black |
Molded Body Material, Side 2 |
TPU |
Molded Body Color, Side 2 |
Black |
Attachment Material, Side 2 |
PA |
Attachment Plating, Side 2 |
Black |
Note, Side 2 |
Do not connect or disconnect under load |
RoHS Compliant |
Yes |
---|
Halogenfree |
Yes |
---|---|
Oil Resistance |
Yes |
Note Derating |
Notice derating |
---|
Update and Revision |
Revision Number: 0.32 Revision Date: 03-27-2024 |
---|
Item # | Item Description | Cable Length |
---|---|---|
71289 | 0905 203 302/0,6 M | 0.6 m |
12534 | 0905 203 302/3 M | 3 m |
12535 | 0905 203 302/5 M | 5 m |