Product Number: RK 100M-699

Obsolete | Replaced by: RK 100M-S4677

Single-Ended Cordset | 1-1/8" - Female Straight | #Contacts: 10 | 600 V / 7 A | Cable: PVC Yellow; 10x16 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Discontinued
RK 100M-699
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10
orange blue white/black red/black green/black orange/black red green black white

Product Family

Power Connector

Side 1 Product Sub Family

1-1/8" (9, 10 ,12, 19 contacts)

Connector Type

Cordset, single ended

Connector Sub Type

Single-ended; Female Cordset

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

1-1/8" | Female | 10 Pole | 0°

Number of Pins

10

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread (coupling nut)

Replaced by

PF_RK 100M-S4677

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Operating Voltage

540 V AC/DC

Current Rating

7 A

Rated Current (UL)*

Power 7 A | Signal 7 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Housing Color

Yellow

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized; Black

Fastening Torque (Attachment)

1-1/8" | 70 Ncm, hand-tight

Mating Connectors / Fitting to

RSF 100M-699

Accessories to Order Separately

500000358 - RS-TU thread adaptor

Cable Number

699

Conductor Size

16 AWG

Number of Wires

10

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 mio

Conductor Material

Cu

Cable Jacket Material

Polyvinyl Chloride (PVC)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 16.76 mm [ 0.660" ]

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.03 mm [ 0.080" ]

Ambient Temperature (Fixed Installation)

- 40 °C to + 105 °C

Ambient Temperature (Flex Installation)

- 5 °C to + 105 °C

UL Cable Type

UL: STOW / CSA: AWM I/II A/B

Flammability Class (Cable Jacket)

FT1, VW-1

Cable Characteristics

Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and many solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact; tear; and flex) | Environmental Suitability: indoor / controlled environments

UL-File

E315587

UL

UL 2238; cURus

REACH

Compliant

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

UV Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500001315 DISCONTINUED 6 ft
500000551 RK 100M-699/12F 12 ft
500001316 DISCONTINUED 15 ft
500000552 DISCONTINUED 20 ft
500001317 DISCONTINUED 25 ft
500000553 DISCONTINUED 30 ft
500000355 RK 100M-699/40F 40 ft
500000831 DISCONTINUED 50 ft
900003044 DISCONTINUED 60 ft
500002994 DISCONTINUED 85 ft