Product Number: RK 100M-752

MINI 1-1/8" | Cordset | Female Straight, 10-pin→ Open End, TPE (0.75 mm²) 18 AWG, 300 V / 7 A

MINI 1-1/8" | Single-Ended Cordset | 1-1/8" Female Straight, #Contacts 10 → Open End | Cable: Yellow TPE; 0.75 mm² (18 AWG), 300 V / 7A

  • Availability:
    Global
  • Status:
    Active
RK 100M-752
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

MINI 1-1/8"

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

Molded | 1-1/8" Female | Straight

Number of Pins

10 (9+PE)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Coupling Nut | Female Thread

Rated Voltage (UL)

300 V

Operating Voltage

300 V AC/DC

Current Rating

7 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

Copper Alloy (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

MINI: 70 Ncm, hand-tight

Cable Number

752

Conductor Size

18 AWG

Number of Wires

10

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.65 mm | 0.380”

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.05 mm | 0.081"

Overall Shield (Cable)

Unshielded

Ambient Temperature (Fixed Installation)

- 40 °C to + 90 °C

Ambient Temperature (Flex Installation)

- 5° C to + 90° C

Ambient Temperature (Fixed Installation short-term 100h)

- 40 °C to + 90 °C

Ambient Temperature (Drag Chain Inst)

- 5° C to + 90° C

UL Cable Type

(UL) PLTC or AWM 20626

Flammability Class (Cable Jacket)

VW-1, FT4

Cable Characteristics

See downloads tab for details

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

1. Do not connect or disconnect under load.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

1. Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length
500003986 RK 100M-752/1M 1 m
500003987 RK 100M-752/2M 2 m
500004327 DISCONTINUED 2 m
500003988 RK 100M-752/3M 3 m
500004321 RK 100M-752/4M 4 m
500003246 RK 100M-752/5M 5 m
500004322 RK 100M-752/6M 6 m
540001274 RK 100M-752/8M 8 m
500004325 RK 100M-752/18.5M 18.5 m
500003247 RK 100M-752/10M 10 m
500004323 RK 100M-752/12M 12 m
500004324 RK 100M-752/15M 15 m
500003248 RK 100M-752/20M 20 m
500004326 DISCONTINUED 20 m
500004328 RK 100M-752/23M 23 m
500004329 RK 100M-752/25M 25 m
500004320 RK 100M-752/30M 30 m
500004782 RK 100M-752/45M 45 m