Product Number: RK 120M-S4678

1-1/8 - Female 0° | #Contacts: 12 | 600 V | Cable: Yellow (TPE); 16 AWG; US | cURus"

Single-Ended Cordset | 1-1/8 - Female Straight | #Contacts: 12 | 600 V / 5 A | Cable: TPE Yellow; 12x16 AWG; US | UL 2238; cURus"

  • Availability:
    Global
  • Status:
    Active
RK 120M-S4678
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12
orange blue white/black red/black green/black orange/black blue/black black/white green red white black

Product Family

Power Connector

Side 1 Product Sub Family

MINI 1-1/8"

Connector Type

Cordset, single ended

Connector Sub Type

Single-ended; Female Cordset

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

Molded | 1-1/8" Female | Straight

Number of Pins

12 (11+PE)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread, Coupling Nut

Replacement for

PF_RK 120M-724

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Operating Voltage

540 V AC/DC

Current Rating

5 A

Rated Current (UL)*

Power 5 A | Signal 5 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

MINI: 70 Ncm, hand-tight

Mating Connectors / Fitting to

RSF 120M-624

Accessories to Order Separately

500000358 - RS-TU thread adaptor

Cable Number

S4678

Conductor Size

16 AWG

Number of Wires

12

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 13.20 mm | 0.520"

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.56 mm | 0.101"

Overall Shield (Cable)

Unshielded

Ambient Temperature (Fixed Installation)

- 30 °C to + 90 °C

Ambient Temperature (Flex Installation)

- 5° C to + 90° C

Ambient Temperature (Fixed Installation short-term 100h)

- 30 °C to + 90 °C

Ambient Temperature (Drag Chain Inst)

- 5° C to + 90° C

UL Cable Type

UL: NEC Type TC-ER (UL 1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEC 1202

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

UL-File

E315587

UL

UL 2238; cURus

REACH

Compliant

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

UV Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
540002922 RK 120M-S4678/1M 1 m
540002602 RK 120M-S4678/2M 2 m
500004342 RK 120M-S4678/4M 4 m
500004389 RK 120M-S4678/5M 5 m
500004477 RK 120M-S4678/6M 6 m
540003069 RK 120M-S4678/7M 7 m
540002601 RK 120M-S4678/10M 10 m
540002758 RK 120M-S4678/12M 12 m
500004415 RK 120M-S4678/15M 15 m
500004363 RK 120M-S4678/20F 20 ft
540003323 RK 120M-S4678/20M 20 m
500004267 RK 120M-S4678/30F 30 ft
540002998 RK 120M-S4678/30M 30 m
540002599 RK 120M-S4678/40M 40 m