Product Number: RKF 301-641

7/8" Power Receptacle: Female, straight, 3-pin, front mount, 600 V, 8 A, with 16 AWG pigtal wires

7/8" Power Receptacle: Female, straight, 3-pin, front mount, 1/2" 14-NPT panel tap, 600 V (UL), 8 A (UL), 16 AWG, Automotive Color Code

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

7/8"

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Female

Connector Design

Front Mount, 1/2-14 NPT panel tap size

Number of Pins

3

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Fixed, External Thread

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Current Rating

10 A

Rated Current (UL)*

10 A

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

CuZn

Side 1 Contact Plating

Au over Ag

Contact Bearer Material

TPU

Contact Bearer Color

YE

Housing Material

Zn die cast with black E-Coating

O-Ring Material

FKM, panel side

Attachment Type, Side 2

1/2-14 NPT, Steel, Lock Nut

Conductor Size

16 AWG

Number of Wires

3

Conductor Material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

Ø 3.07 mm

UL Cable Type

1015/1230

UL-File

E315587

UL

UL recognized

RoHS Compliant

Yes

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Do not connect / disconnect under load

Note Derating

Notice Derating

Protection Degree / IP Rating Note

Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product

Note

Do not connect / disconnect under load


Part Numbers

Item # Item Description Cable Length
500000226 RKF 301-641/1F 1 ft
500000834 RKF 301-641/3F 3 ft
500003073 RKF 301-641/9F 9 ft
500003072 RKF 301-641/12F 12 ft