Product Number: RS 1201M-728

1-1/8 - Male 0° | #Contacts: 12 | 600 V | Cable TPE YE, 18 AWG, IEC | cURus"

1-1/8 Molded Cordset Male Straight | #Contacts: 12 | 600 V / 5 A | Cable TPE Yellow, 11x18 AWG, IEC | cURus 2238"

  • Availability:
    Global
  • Status:
    Active
RS 1201M-728
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

MINI 1-1/8"

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Molded | 1-1/8" Male | Straight

Number of Pins

12 (11+PE)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread, Coupling Nut

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Operating Voltage

540 V AC/DC

Current Rating

5 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

MINI: 70 Ncm, hand-tight

Cable Number

728

Conductor Size

18 AWG

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 15.80 mm | 0.622”

Wire Insulation Material

Thermoplastic Elastomers (TPE)

Insulated Wire Diameter

Ø 2.79 mm | 0.110"

Overall Shield (Cable)

Unshielded

Ambient Temperature (Fixed Installation)

- 50° C to + 105° C

Ambient Temperature (Flex Installation)

- 50° C to + 105° C

Ambient Temperature (Fixed Installation short-term 100h)

- 50° C to + 105° C

Ambient Temperature (Drag Chain Inst)

- 5° C to + 105° C

UL Cable Type

UL: SEOOW; CSA: STOW

Flammability Class (Cable Jacket)

FT2

Cable Characteristics

See downloads tab for details

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked