Product Number: RS 801M-650

Obsolete | Replacement: RS 801M-898

Single-Ended Cordset | 1"- Male Straight | #Contacts: 8 | 300 V / 7 A | Cable: PUR Yellow; 8x18 AWG; US

  • Availability:
    Global
  • Status:
    Obsolete
RS 801M-650
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

1" (6, 7, 8 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

1" | Male | 8 Pole | 0°

Number of Pins

8

Shielding Type

Unshielded

Attachment Type

Female Thread (round coupling nut)

Voltage Rating

300 V

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

1'': 70 Ncm, hand-tight

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Wire Insulation Material

Polyvinyl Chloride (PVC)

Cable Characteristics

See downloads tab for details

RoHS Compliant

Yes

Halogenfree

Yes

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked