Product Number: RSRK 1901M-669

Obsolete | Replacement: RSRK 1901M-769/

Double-Ended Cordset| 1-1/8"- Male Straight | #Contacts: 19 | 1-1/8"- Female Straight | #Contacts: 19 | 300 V / 8 & 3 A | Cable PUR Yellow; 19x18 AWG; NUMERIC | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
black 1 black 2 black 3 black 4 black 5 black 6 black 7 black 8 black 9 black 10 black 11 green-yellow black 13 black 14 black 15 black 16 black 17 black 18 black 19

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
black 1 black 2 black 3 black 4 black 5 black 6 black 7 black 8 black 9 black 10 black 11 green-yellow black 13 black 14 black 15 black 16 black 17 black 18 black 19

Product Family

Power Connector

Connector Type

Cordset, double ended

Voltage Rating

300 V

Rated Voltage (UL)

300 V

Operating Voltage

270 V

Rated Current (UL)*

Power 8 A | Signal 3 A

Side 1 Product Sub Family

1-1/8 (9; 10; 12; 19 contacts)"

Side 1 Type of Contact/Gender

Pin Contacts / Male

Connector Design

1-1/8" | Male | 19 Pole | 0°

Attachment Type

Female Thread (coupling nut)

Number of Pins

19 (18+PE)

Coding, Side 1

A

Mating Cycles

≤ 50

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Side 1 Contact Plating

Gold / Silver alloy (Au / Ag)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized; Black

Fastening Torque (Attachment)

1-1/8'': 70 Ncm, hand-tight

Accessories to Order Separately

500000358 - RS-TU thread adaptor

Cable Number

669

Conductor Size

18 AWG

Number of Wires

19

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 Mio.

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 12.4 mm

Wire Insulation Material

Polyvinyl Chloride w/ Nylon (PVC-Nylon)

Insulated Wire Diameter

Ø 2.00 mm

Ambient Temperature (Fixed Installation)

- 40 °C to + 90°C

UL Cable Type

AWM 20233

Flammability Class (Cable Jacket)

FT1

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -25°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact; tear; and flex) | Environmental Suitability: Outdoor; oily; wet; or rough environments

Side 2 Product Sub Family

1-1/8" (9; 10; 12; 19 contacts)

Side 2 Type of Contact/Gender

Socket Contacts / Female

Connector Design, Side 2

1-1/8" | Female | 19 Pole | 0°

Attachment Type, Side 2

Female Thread (coupling nut)

Number of Pins, Side 2

19 (18+PE)

Coding, Side 2

A

Mating Cycles, Side 2

≤ 50

Ambient Temperature (Operation), Side 2*

- 40 °C to + 90°C

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Gold / Silver alloy (Au / Ag)

Contact Bearer Material, Side 2

Thermoplastic polyurethane (TPU)

Contact Bearer Color, Side 2

Yellow

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic polyurethane (TPU)

Molded Body Color, Side 2

Yellow

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Aluminum (Al)

Attachment Plating, Side 2

Anodized; Black

Fastening Torque (Attachment), Side 2

1-1/8'': 70 Ncm, hand-tight

Note, Side 2

Do not connect / disconnect under load.

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating