Product Number: RSRK 190M-769

1-1/8"- Male 0° | #Contacts: 19 | 1-1/8"- Female 0° | #Contacts: 19 | 300 V | Cable TPE YE; 18 AWG; NUMERIC | cURus

Double-Ended Cordset| 1-1/8"- Male Straight | #Contacts: 19 | 1-1/8"- Female Straight | #Contacts: 19 | 300 V / 8 & 3 A | Cable TPE Yellow; 19x18 AWG; NUMERIC | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
black 1 black 2 black 3 black 4 black 5 black 6 black 7 black 8 black 9 black 10 black 11 green-yellow black 13 black 14 black 15 black 16 black 17 black 18 black 19

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
black 1 black 2 black 3 black 4 black 5 black 6 black 7 black 8 black 9 black 10 black 11 green-yellow black 13 black 14 black 15 black 16 black 17 black 18 black 19

Product Family

Power Connector

Connector Type

Cordset, double ended

Voltage Rating

300 V

Rated Voltage (UL)

300 V

Operating Voltage

270 V

Rated Current (UL)*

Power 8 A | Signal 3 A

Side 1 Product Sub Family

1-1/8 (9; 10; 12; 19 contacts)"

Side 1 Type of Contact/Gender

Pin Contacts / Male

Connector Design

1-1/8" | Male | 19 Pole | 0°

Attachment Type

Male Thread (coupling screw)

Number of Pins

19 (18+PE)

Coding, Side 1

A

Mating Cycles

≤ 50

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Side 1 Contact Plating

Gold / Silver alloy (Au / Ag)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized; Black

Fastening Torque (Attachment)

1-1/8'': 70 Ncm, hand-tight

Cable Number

769

Conductor Size

18 AWG

Number of Wires

19

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 Mio.

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 13.46 mm

Wire Insulation Material

Polyvinyl Chloride w/ Nylon (PVC-Nylon)

Insulated Wire Diameter

Ø 2.00 mm

Ambient Temperature (Fixed Installation)

- 40 °C to + 90°C

UL Cable Type

(UL) PLTC or AWM 20626

Flammability Class (Cable Jacket)

I/II A/B; CSA FT4

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water; oils; greases; acids; alkalis; and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact; tear; and flex) | Environmental Suitability: outdoor; oily; wet; or rough environments

Side 2 Product Sub Family

1-1/8" (9; 10; 12; 19 contacts)

Side 2 Type of Contact/Gender

Socket Contacts / Female

Connector Design, Side 2

1-1/8" | Female | 19 Pole | 0°

Attachment Type, Side 2

Female Thread (coupling nut)

Number of Pins, Side 2

19 (18+PE)

Coding, Side 2

A

Mating Cycles, Side 2

≤ 50

Ambient Temperature (Operation), Side 2*

- 40 °C to + 90°C

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Gold / Silver alloy (Au / Ag)

Contact Bearer Material, Side 2

Thermoplastic polyurethane (TPU)

Contact Bearer Color, Side 2

Yellow

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic polyurethane (TPU)

Molded Body Color, Side 2

Yellow

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Aluminum (Al)

Attachment Plating, Side 2

Anodized; Black

Fastening Torque (Attachment), Side 2

1-1/8'': 70 Ncm, hand-tight

Note, Side 2

Do not connect / disconnect under load.

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating


Part Numbers

Item # Item Description Cable Length
500004059 RSRK 190M-769/2M 2 m
540001862 RSRK 190M-769/4M 4 m
500004061 RSRK 190M-769/5M 5 m
540001865 RSRK 190M-769/6M 6 m
500004366 RSRK 190M-769/10M 10 m
540002450 RSRK 190M-769/14M 14 m