Product Number: RSW 301-619

7/8" - Male 90° | #Contacts: 3 |600 V | Cable: Yellow (CPE); 18 AWG; US | cURus

Single-Ended Cordset | 7/8"- Male Angled | #Contacts: 3 | 600 V / 8 A | Cable: CPE Yellow; 3x18 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3
green black white

Product Family

Power Connector

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 3 Pole | 90°

Number of Pins

3

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread (round coupling nut)

Voltage Rating

600 V

Current Rating

8 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

7/8'': 70 Ncm, hand-tight

Cable Number

619

Conductor Size

18 AWG

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 1 mio

Conductor Material

Cu

Cable Jacket Material

Chlorinated Polyethylene (CPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.27 mm (.365")

Wire Insulation Material

Ethylene Propylene Rubber (EPR)

Insulated Wire Diameter

Ø 2.69 mm [0.106”]

Ambient Temperature (Fixed Installation)

- 25 °C to +90 °C

Ambient Temperature (Flex Installation)

- 10 °C to +90 °C

UL Cable Type

UL: SOOW | MSHA

Flammability Class (Cable Jacket)

FT-1 or FT-2

Cable Characteristics

Flexibility: Good | Abrasion Resistance: Good | Chemical Resistance: resists water, acids, alkalis, oils, and many solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: Indoor/Outdoor, UV, ozone, and aging resistance makes it ideal for outdoor use

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500001577 DISCONTINUED 6 ft
500001578 DISCONTINUED 12 ft
500001579 DISCONTINUED 15 ft
500001580 DISCONTINUED 20 ft
500001582 DISCONTINUED 30 ft
500004677 DISCONTINUED 50 ft