Product Number: RSW 301-738

Discontinued – Recommended Replacement: RSW 301-838

Single-Ended Cordset | 7/8"- Male Angled | #Contacts: 3 | 600 V / 10 A | Cable: TPE Yellow; 3x16 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Discontinued
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3
green black white

Product Family

Power Connector

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 3 Pole | 90°

Number of Pins

3

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread (round coupling nut)

Voltage Rating

600 V

Current Rating

10 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

7/8'': 70 Ncm, hand-tight

Cable Number

738

Conductor Size

16 AWG

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 9.91 mm (0.390")

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 3.05 mm (0.120")

Ambient Temperature (Fixed Installation)

- 50 °C to +105 °C

Ambient Temperature (Flex Installation)

- 10°C to +105 °C

UL Cable Type

UL: SEOOW; CSA: STOOW

Flammability Class (Cable Jacket)

FT-2

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500002668 DISCONTINUED 6 ft
500002666 DISCONTINUED 12 ft
500002807 DISCONTINUED 15 ft
500002667 DISCONTINUED 20 ft
500002808 DISCONTINUED 30 ft