Product Number: G 30 KW 3 M

G Type - Male 90° | #Contacts: 4 | 250 V |Cable: Grey (PVC); 0.75 mm²; IEC

G Type - Male Angled | #Contacts: (3+PE) | 250 V / 10 A |Cable: Grey (PVC); 4x0.75 mm²; IEC

  • Availability:
    Global
  • Status:
    Active

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
black blue brown green-yellow

Product Family

Industrial Connectors

Side 1 Product Sub Family

G Series

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Angled (90°) Body

Number of Pins

3+PE

Shielding Type

Unshielded

Attachment Type

Central Screw

Voltage Rating

250 V

Rated Impulse Voltage

4.0 kV

Operating Voltage

230 V AC/DC

Current Rating

10 A

Side 1 Contact Resistance

≤ 10 mOhm

Mating Cycles

≤ 50

Type of Connection

Solder

Cross Section

0.75 mm²

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65

Side 1 Design Standard

DIN EN 61984 (VDE 0627)

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Tin Alloy (Cu/Sn)

Contact Bearer Material

PA GF

Contact Bearer Color

Grey

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Polyvinyl Chloride (PVC)

Molded Body Color

Grey

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

4.8 , Fe/Zn B

Fastening Torque (Attachment)

M 3: (50-60) Ncm

Mating Connectors / Fitting to

G 30 W 3 F…

Accessories to Order Separately

Central Screw Stainless Steel: 732750003

Cable Number

H05VV-F 4G0.75

Conductor Size

0.75 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Cable Jacket Material

Polyvinyl Chloride (PVC)

Cable Jacket Color

Grey

Cable Diameter D

ø 7.4 ±0.15 mm

Wire Insulation Material

Polyvinyl Chloride (PVC)

Ambient Temperature (Fixed Installation)

-40 °C to +70 °C

Ambient Temperature (Flex Installation)

-5 °C to +70 °C

VDE

VDE-Reg.-Nr.: 3113

RoHS Compliant

Compliant

Note Derating

Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load.

Note Derating

Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

Do not connect or disconnect under load.


Part Numbers

Item # Item Description Cable Length
931783001 G 30 KW 3 M 2m 2 m