GO-Series Power Field Attachable Connector: Female, angled, 6-pin, black body, solder type; 230 V AC/DC, 6 A
Product Family |
Power Connector |
---|---|
Product Sub Family |
GO Series |
Connector Type |
Field Attachable |
Type of Contact / Gender |
female |
Connector Design |
angled |
Number of Pins |
6 |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage |
250 V AC/DC |
Rated Impulse Voltage |
2.5 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
6 A |
Contact Resistance |
≤ 10 mOhm |
Mating Cycles |
≤ 50 |
Type of Connection |
solder |
Cable Gland |
PG 7 |
Conductor Cross Section |
0.14 mm² to 0.50 mm² |
Strain-Relief |
clamping cage |
Suitable Cables |
Ø 4.5 mm - Ø 7.5 mm |
Ambient Temperature (Operation)* |
-40°C to +90°C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
DIN EN 61984 (VDE 0627) |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Housing Material |
PA GF |
Housing Color |
black |
Flammability Class (Housing) |
UL 94 V-0 |
Cable Gland Material |
PA GF |
Cable Gland Color |
black |
Flammability Class (Cable Gland) |
UL 94 V-0 |
Attachment Material |
4.8 , Fe/Zn B |
Gasket Material |
NBR |
Fastening Torque (Cable Gland) |
PG 7:(150-250) Ncm |
---|---|
Fastening Torque (Attachment) |
M 3: (50-60) Ncm |
Mating Connectors / Fitting to |
GO 60 FAV M, GO 60 UM |
Accessories to Order Separately |
Central Screw Stainless Steel: 732750003; Flat gasket: GO 60 WF-3 |
VDE |
VDE-Reg.-Nr.: D182 |
---|
RoHS Compliant |
yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
932448100 | GO 60 WF bk |