Product Number: RST 4L- RK 40-996/1M P-12556

M12 to 7/8", Power Double-Ended Cordset: Male straight to female straight, 4-pin, Black body, 50 V AC/60 V DC, 10 A; yellow TPE jacket, 1.50 mm² (16 AWG)

M12 to 7/8", Power Double-Ended Cordset: Male straight to female straight, 4-pin, Black body, 50 V AC/60 V DC, 10 A; yellow TPE jacket, 1.50 mm² (16 AWG)

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connectors

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

63 V

Rated Voltage (UL)

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

60 V AC/DC

Current Rating

9 A

Rated Current (UL)*

8 A

Side 1 Product Sub Family

M12 Power

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Molded | M12 Male | Straight

Attachment Type

Coupling Nut

Number of Pins

4

Coding, Side 1

L

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C to +125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69K

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

Copper Alloy (CuNi)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Glass-filled Polybutylene Terephthalate (PBT GF)

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

Thermoplastic Elastomer (TPE)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Copper Alloy (CuZn)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Note

1. Do not connect or disconnect under load.

Cable Number

996

Conductor Size

1.50 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 7.5 x D

Cycles (Bending)

˃ 2 Mio, max. 50 m/s²

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8.7 | 0.342"

Wire Insulation Material

Polyvinyl Chloride-Polyamide (PVC-PA)

Insulated Wire Diameter

Ø 2.55 mm | 0.100 "

Overall Shield (Cable)

Unshielded

Ambient Temperature (Fixed Installation)

- 40° C to + 90° C

Ambient Temperature (Flex Installation)

- 5° C to + 90° C

Ambient Temperature (Drag Chain Inst)

-

UL Cable Type

NEC: TC-ER or AWM Style 20328

Flammability Class (Cable Jacket)

UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Good to Excellent | Oil & Chemical Resistance: Good, OIL RES II | UV Resistance: Good, SUN RES | Low Temp Performance: Good to Excellent (flexible to -40°C) | Flame Retardance: UL1685 FT4/IEEE 1202 Vertical Tray Flame Test | Halogen-Free: No | Mechanical Durability: Good to High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

Side 2 Product Sub Family

7/8"

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

Molded | 7/8" Female | Straight

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

4

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

-40 °C to +90 °C, notice derating

Protection Degree / IP Rating, Side 2**

IP65, IP67

Pollution Degree, Side 2

3 acc. to IEC 60664-1

Clearance / Creepage Distance, Side 2

IEC 60664-1 (2020-05)

Overvoltage Category, Side 2

III acc. to IEC 60664-1

Contact Base Material, Side 2

Copper Alloy (CuZn)

Contact Plating, Side 2

Copper over Gold (Cu/Au)

Contact Bearer Material, Side 2

Thermoplastic Polyurethane (TPU)

Contact Bearer Color, Side 2

Black

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic Polyurethane (TPU)

Molded Body Color, Side 2

Black

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Plating, Side 2

Anodized Black

Fastening Torque (Attachment), Side 2

7/8": 0-60) Ncm, hand-tight

Note, Side 2

1. Do not connect or disconnect under load.

UL-File

E497237

UL

UL 2238; cULus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Oil Res II

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating


Part Numbers

Item # Item Description Cable Length
934638033 RST 4L-RK 40-996/1M P-12556 1 m