Product Number: RKF 901M-623

1-1/8 - Female 0° | #Contacts: 9 | 600 V | Wires, 16 AWG, US | cURus"

Receptacle | 1-1/8" - Female Straight | 1/2NPTF | #Contacts: 9 | 600 V / 7 A | Hookup Wires; 9x16 AWG; US | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

1-1/8" (9, 10 ,12, 19 contacts)

Connector Type

Receptacle

Connector Sub Type

Receptacle; Female w/ Male Threaded Shell

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

1-1/8" | Female | 9 Pole | Front Mount

Number of Pins

9

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Fixed, External Thread

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Operating Voltage

540 V AC/DC

Current Rating

7 A

Rated Current (UL)*

Power 7 A | Signal 7 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Thread Size

1/2" NPTF

Ambient Temperature (Operation)*

- 40 °C to + 90 °C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuZn

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

TPU

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Potted

Yes

Housing Material

Aluminum (Al)

Housing Plating

Anodized with clear finish

Housing Color

Silver

Threaded Ring Material

Steal

O-Ring Material

FKM, panel side

Attachment Type, Side 2

1/2-14 NPT, Steel, Lock Nut

Gasket Material

Fluoroelastomer (FKM)

Fastening Torque (Attachment)

1-1/8 | 70 Ncm, hand-tight"

Conductor Size

16 AWG

Number of Wires

9

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Conductor Material

Cu

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 3.07 mm [ 0.120" ]

UL Cable Type

UL: 1015/1230

Flammability Class (Cable Jacket)

VW-1

UL-File

E315587

UL

UL 2238; cURus

REACH

Compliant

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500000670 RKF 901M-623/1F 1 ft
500000701 RKF 901M-623/3F 3 ft
500003152 RKF 901M-623/6F 6 ft