Product Number: N11R AM 5

N11R, M26 x 1.5 thread, Receptacle, Male, Front Mount, Grey/Metal housing, 60 V, 5 A, w/ PG 13.5 panel thread

NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 11+PE pins, Grey/Metal housing, 60 V, 5 A, w/ PG 13.5 panel thread

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Housing Color

grey / silver

Number of Pins

11+PE

Side 1 Design Standard

DIN EN 175201-804

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT GF, grey

Side 1 Contact Resistance

≤ 10 mOhm

Mount Type

PG13,5

Pin dimensions

Ø 1,6 mm

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Current Rating

5 A

Rated Impulse Voltage

0,8 kV

Voltage Rating

50 V AC / 60 V DC

Side 1 Type of Contact/Gender

male

Type of Connection

crimp

Housing Material

PBT GF / CuZn, grey

O-Ring Material

NBR

Surface

Cu/ Ni

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

933-700-001: N11R EF S, cable socket straight full metall housing, 733-386-..., RSCB 162/1, crimp contact on coil

Mating Connectors / Fitting to

932-630-106: N11R EF, cable socket straight metall locking nut

Fastening torque (mounting screw)

M 26 x 1,5: (40-50) Ncm, hand-tight

Update and Revision

Revision Number: 0.40 Revision Date: 11-12-2025

Update and Revision

Revision Number: 0.40 Revision Date: 11-12-2025


Part Numbers

Item # Item Description
932627106 N11R AM 5