Product Number: N11R BM FA S

N11R, M26 x 1.5 thread, Field Attachable, Male, Surface Mount with Flange, Metal housing, AC 25 V / DC 50 V, 5 A

NR Circular Connector, M26 x 1.5 thread, Field Attachable, Male, Surface Mount with Flange, 11+PE pins, Metal housing, AC 25 V / DC 50 V, 5 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Housing Color

silver

Number of Pins

11+PE

Side 1 Design Standard

DIN EN 175201-804

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT GF, grey

Contact material

CuZn

Side 1 Contact Resistance

≤ 10 mOhm

Mount Type

M3 (4x)

Pin dimensions

Ø 1,6 mm

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Current Rating

5 A

Rated Impulse Voltage

0,8 kV

Voltage Rating

25 V AC / 50 V DC

Side 1 Type of Contact/Gender

male

Type of Connection

solder

Side 1 Contact Plating

Cu/Ag

Gasket Material

NBR

Housing Material

ZnAl Cu

Surface

Zn/ Ni

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

933-700-001: N11R EF S, cable socket straight full metall housing, 734-633-001: N6R-40, flat gasket *

Mating Connectors / Fitting to

932-630-106: N11R EF, cable socket straight metall locking nut

Fastening torque (mounting screw)

M 26 x 1,5: (40-50) Ncm, hand-tight

Update and Revision

Revision Number: 0.42 Revision Date: 11-12-2025

Update and Revision

Revision Number: 0.42 Revision Date: 11-12-2025


Part Numbers

Item # Item Description
933699001 N11R BM FA S