Product Number: N6R AM 2

N6R, M26 x 1.5 thread, Receptacle, Male, Front Mount, Grey housing, 250 V, 10 A, w/ PG 13.5 panel thread, monoblock design

NR Circular Connector, M26 x 1.5 thread, Receptacle, Male, Front Mount, 6+PE pins, Grey housing, 250 V, 10 A, w/ PG 13.5 panel thread, monoblock design

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Description

appliance plug

Housing Color

grey

Number of Pins

6+PE

Side 1 Design Standard

DIN EN 175201-804

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT GF

Side 1 Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Pin dimensions

Ø 1,6 mm

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Current Rating

10 A

Rated Impulse Voltage

2,5 kV

Voltage Rating

250 V AC/DC

Side 1 Type of Contact/Gender

male

Type of Connection

crimp

Gasket Material

NBR

Protection Degree / IP Rating (IEC 60529)

IP65

Accessories to Order Separately

Contact: RSC 162, 733-849-011, protection cover SHK 1

Update and Revision

Revision Number: 0.40 Revision Date: 11-12-2025

Update and Revision

Revision Number: 0.40 Revision Date: 11-12-2025


Part Numbers

Item # Item Description
931592001 N6R AM 2