Product Number: N6R BFE

N6R, M26 x 1.5 thread, Receptacle, Female, Panel Mount with Flange, Grey housing, 250 V, 10 A

NR Circular Connector, M26 x 1.5 thread, Receptacle, Female, Panel Mount with Flange, 6+PE pins, Grey housing, 250 V, 10 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Housing Color

grey

Number of Pins

6+PE

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT

Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Current Rating

10 A

Side 1 Type of Contact/Gender

female

Gasket Material

NBR

Update and Revision

Revision Number: 0.38 Revision Date: 11-12-2025

Update and Revision

Revision Number: 0.38 Revision Date: 11-12-2025


Part Numbers

Item # Item Description
931730106 N6R BFE