Product Number: N6R EF

N6R, M26 x 1.5 thread, Field Attachable, Female, Straight, Grey housing, 250 V, 10 A, PG 11 w/ strain releif and clamping cage

NR Circular Connector, M26 x 1.5 thread, Field Attachable, Female, Straight, 6+PE pins, Grey housing, 250 V, 10 A, PG 11 w/ strain releif and clamping cage

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Note

Do not connect or disconnect under load.

Description

Cable socket straight

Housing Color

black

Number of Pins

6+PE

Side 1 Design Standard

DIN EN 175201-804

Strain-Relief

clamping cage

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Contact Bearer Material

PBT GF, grey

Contact material

to order separate, see accessories

Side 1 Contact Resistance

≤ 10 mOhm

Mating Cycles

max. 50

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Current Rating

10 A

Rated Impulse Voltage

2,5 kV

Voltage Rating

250 V AC/DC

Suitable Cables

Ø7 mm to Ø9 mm

Side 1 Type of Contact/Gender

female

Type of Connection

crimp

Gasket Material

SBR/NBR, cable gland

Housing Material

PBT GF, grey

Protection Degree / IP Rating (IEC 60529)

IP65, IP67

Accessories to Order Separately

731-726-…: RBCB 162 Ag, crimp contact (on coil), 731-724-…: RBC 162 Ag, crimp contact (single)

Mating Connectors / Fitting to

N6R AM…, appliance plug

Fastening Torque (Cable Gland)

PG 11: (250-375) Ncm

Fastening torque (housing)

M22x0,75: (80-100) Ncm

Fastening torque (mounting screw)

M26x1,5: (100-150) Ncm

Update and Revision

Revision Number: 0.43 Revision Date: 11-12-2025

Update and Revision

Revision Number: 0.43 Revision Date: 11-12-2025


Part Numbers

Item # Item Description
931720001 N6R EF