Product Number: RK 190M-669

Obsolete | Replacement: RK 190M-769

Singled-Ended Cordset| 1-1/8"- Female Straight | #Contacts: 19 | 300 V / 8 & 3 A | Cable PUR Yellow; 19x18 AWG; NUMERIC | cURus 2238

  • Availability:
    Global
  • Status:
    Obsolete
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
black 1 black 2 black 3 black 4 black 5 black 6 black 7 black 8 black 9 black 10 black 11 green-yellow black 13 black 14 black 15 black 16 black 17 black 18 black 19

Product Family

Power Connector

Side 1 Product Sub Family

1-1/8" (9; 10; 12; 19 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contacts / Female

Connector Design

1-1/8" | Female | 19 Pole | 0°

Number of Pins

19 (18+PE)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread (coupling nut)

Voltage Rating

300 V

Rated Voltage (UL)

300 V

Operating Voltage

270 V

Rated Current (UL)*

Power 8 A | Signal 3 A

Mating Cycles

≤ 50

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold / Silver alloy (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized; Black

Fastening Torque (Attachment)

1-1/8'': 70 Ncm, hand-tight

Accessories to Order Separately

500000358 - RS-TU thread adaptor

Cable Number

669

Conductor Size

18 AWG

Number of Wires

19

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 Mio.

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 12.4 mm

Wire Insulation Material

Polyvinyl Chloride w/ Nylon (PVC-Nylon)

Insulated Wire Diameter

Ø 2.00 mm

Ambient Temperature (Fixed Installation)

- 40 °C to + 90°C

UL Cable Type

AWM 20233

Flammability Class (Cable Jacket)

FT1

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Good to excellent | Low Temp Performance: Excellent (flexible to -25°C) | Flame Retardance: Varies | Halogen-Free: Yes | Mechanical Durability: High (resists impact; tear; and flex) | Environmental Suitability: Outdoor; oily; wet; or rough environments

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500003339 DISCONTINUED 2 m
500000747 DISCONTINUED 5 m
500002987 DISCONTINUED 6 m
500000748 DISCONTINUED 10 m
500000748 RK 190M-669/10 M 10 m
500000746 DISCONTINUED 15 m
500000745 DISCONTINUED 20 m
500001299 DISCONTINUED 20 ft
500001299 RK 190M-669/20F 20 ft
500000818 DISCONTINUED 25 m
500000778 DISCONTINUED 30 m
500001301 DISCONTINUED 30 ft
500002246 DISCONTINUED 40 m
500003182 DISCONTINUED 50 m
500003183 DISCONTINUED 60 m