Product Number: RK 190M-769

1-1/8 - Female 0° | #Contacts: 19 | 300 V | Cable TPE YE; 18 AWG; NUMERIC | cURus

Singled-Ended Cordset| 1-1/8- Female Straight | #Contacts: 19 | 300 V / 8 & 3 A | Cable TPE Yellow; 19x18 AWG; NUMERIC | cURus 2238"

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
black 1 black 2 black 3 black 4 black 5 black 6 black 7 black 8 black 9 black 10 black 11 green-yellow black 13 black 14 black 15 black 16 black 17 black 18 black 19

Product Family

Power Connector

Side 1 Product Sub Family

MINI 1-1/8"

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

Molded | 1-1/8" Female | Straight

Number of Pins

19 (18+PE)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread, Coupling Nut

Voltage Rating

300 V

Rated Voltage (UL)

300 V

Operating Voltage

270 V

Rated Current (UL)*

Power 8 A | Signal 3 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

MINI: 70 Ncm, hand-tight

Accessories to Order Separately

500000358 - RS-TU thread adaptor

Cable Number

769

Conductor Size

18 AWG

Number of Wires

19

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 Mio.

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 13.46 mm | 0.529"

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.00 mm | 0.079"

Overall Shield (Cable)

Unshielded

Ambient Temperature (Fixed Installation)

- 40 °C to + 90°C

Ambient Temperature (Flex Installation)

- 5° C to + 90° C

Ambient Temperature (Fixed Installation short-term 100h)

- 40 °C to + 90°C

Ambient Temperature (Drag Chain Inst)

- 5° C to + 90° C

UL Cable Type

(UL) PLTC or AWM 20626

Flammability Class (Cable Jacket)

FT4

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water; oils; greases; acids; alkalis; and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact; tear; and flex) | Environmental Suitability: outdoor; oily; wet; or rough environments

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500004042 RK 190M-769/2M 2 m
500004889 RK 190M-769/3M 3 m
500003259 RK 190M-769/5M 5 m
540001299 RK 190M-769/6M 6 m
500003260 RK 190M-769/10M 10 m
500004041 RK 190M-769/15M 15 m
500003261 RK 190M-769/20M 20 m
540000818 RK 190M-769/25M 25 m
540000778 RK 190M-769/30M 30 m
540002246 RK 190M-769/40M 40 m
540003182 RK 190M-769/50M 50 m
540003183 RK 190M-769/60M 60 m