Product Number: RK 50-794

7/8" - Female 0° | #Contacts: 5 | 300 V | Cable TPE YE, 18 AWG, IEC | cURus

7/8" Molded Cordset Female Straight | #Contacts: 5 | 300 V / 5.6 A | Cable TPE Yellow, 5x18 AWG, IEC | cURus 2238

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

7/8" | Female | 5 Pole | 0°

Number of Pins

5

Shielding Type

Unshielded

Attachment Type

Round Coupling Nut

Rated Voltage (UL)

300 V

Rated Current (UL)*

5.6 A

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67, NEMA 6P

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Silver (Au / Ag)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Attachment Material

Aluminum (Al), Anodized Black

Cable Number

794

Conductor Size

18 AWG

Number of Wires

5

Conductor Material

Cu

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

.304" (7.7 mm)

UL Cable Type

PLTC

Cable Characteristics

See downloads tab for details

UL

UL 2238 Recognized

RoHS Compliant

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
634 RK 50-794/30 F
500002962 RK 50-794/3.5F 3.5 ft
500002933 RK 50-794/6F 6 ft
500002934 RK 50-794/12F 12 ft
500002935 RK 50-794/15F 15 ft
500002935 RK 50-794/15F 15 ft
500002936 RK 50-794/20F 20 ft
500002936 RK 50-794/20F 20 ft
500002995 RK 50-794/26F 26 ft
500002937 RK 50-794/30F 30 ft
500002937 RK 50-794/30F 30 ft
500003092 RK 50-794/40F 40 ft
500003093 RK 50-794/50F 50 ft
500003171 RK 50-794/60F 60 ft
500003143 RK 50-794/65F 65 ft
500003158 RK 50-794/70F 70 ft
500003159 RK 50-794/80F 80 ft
500003160 RK 50-794/90F 90 ft
500003172 RK 50-794/100F 100 ft