Product Number: RKF6S 5L-034

M12 Power | Receptacle | Female Front Mount → Open End, 5-pin L-code, (2.50 mm²) 14 AWG, 63 V / 24 A

M12 Power | Receptacle | M12 Female Front Mount, #Contacts: 5 (4+FE), l-code → Open End | Hookup Wire(s): mPPE; 2.50 mm² (14 AWG) | 63 V / 24 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 FE
brown white blue black pink

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power

Connector Type

Receptacle

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

Receptacle | M12 Female | Front Mount

Number of Pins

5 (4+FE)

Coding, Side 1

L

Shielding Type

Shielded

Attachment Type

Coupling Nut

Voltage Rating

63 V

Rated Voltage (UL)

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

60 V AC/DC

Current Rating

24 A

Rated Current (UL)*

16 A (UL Certified); Product is designed to meet UL 20 A requirements, it is NOT certified yet; a UL 20 A certification process can be initiated upon special request based on a separate agreement with us.

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C to +125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69K

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

Copper Alloy (CuNi)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Glass-filled Polybutylene Terephthalate (PBT GF)

Contact Bearer Color

Grey

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Material

Copper Alloy (CuZn)

Housing Plating

Nickel (Ni)

Housing Color

Siliver

Attachment Material

Copper Alloy (CuZn)

Attachment Plating

Nickel (Ni)

Shielding Material

CuZn, plating: Ni

O-Ring Material

Fluoroelastomer (FKM)

Gasket Material

Fluoroelastomer (FKM) | Panel Gasket,Included with packaging

Mount Type

M16x1,5

Accessories to Order Separately

Panel Nut: ID: 25049 Name: RSKFM 16

Cable Number

034

Conductor Size

2.5 mm²

Number of Wires

5

Conductor Material

Cu

Wire Insulation Material

Modified Polyphenylene Ether (mPPE)

Insulated Wire Diameter

Ø 2.50 mm | 0.098"

UL Cable Type

AWM Style 11028

Flammability Class (Cable Jacket)

UL 1581 VW-1

UL-File

E497237

UL

UL 2237; cULus

RoHS Compliant

Yes

Halogenfree

DIN VDE 0472 T.815

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

1. Do not connect or disconnect under load.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

1. Do not connect or disconnect under load.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.


Part Numbers

Item # Item Description Cable Length
934980452 RKF6S 5L-034/0,2 M 0.2 m
934980456 RKF6S 5L-034/0,5 M 0.5 m

Resources

Resources