Product Number: RKFPA 4-1/2NPT-805

Mini Power Receptacle Connector: 7/8", female, front mount, 4-pin(3+PE), silver housing, 600 V, 15 A, 14 AWG

Mini Power Receptacle Connector: 7/8", female, front mount, 4-pin(3+PE), silver housing, 600 V, 15 A, 14 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

Mini Power 7/8"

Connector Type

Receptacle

Side 1 Type of Contact/Gender

female

Connector Design

straight

Number of Pins

4(3+PE)

Shielding Type

Unshielded

Rated Voltage (UL)

600 V

Rated Current (UL)*

15 A

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65, IP67

Contact Base Material

Cu Alloy

Side 1 Contact Plating

Au

Contact Bearer Material

PVC

Contact Bearer Color

black

Housing Material

Brass

Housing Plating

Ni

Housing Color

Silver

Conductor Size

14 AWG

Number of Wires

4

Conductor Material

Cu

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 0.132 in

Ambient Temperature (Fixed Installation)

-40 °C to +90 °C

UL-File

UL: E482233

UL

UL 2237

CSA

C-UL LISTED: E482233

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
511000381 RKFPA 4-1/2NPT-805/0.5M 0.5 m
511000382 RKFPA 4-1/2NPT-805/1M 1 m
511000383 RKFPA 4-1/2NPT-805/3M 3 m

Resources

Resources