Product Number: RKT 5L-1001

M12 Power | Cordset | Female Straight → Open End, 5-pin L-code, TPE (1.50 mm²) 16 AWG, 63 V / 16 A

M12 Power | Single-Ended Cordset | M12 Female Straight, #Contacts 5 (4+FE), L-code → Open End | Cable: Black TPE; 1.50 mm² (16 AWG) | 63 V / 16 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 FE
brown white blue black grey

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

Molded | M12 Female | Straight

Number of Pins

5 (4+FE)

Coding, Side 1

L

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Voltage Rating

63 V

Rated Voltage (UL)

63 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

60 V AC/DC

Current Rating

16 A

Rated Current (UL)*

16 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67, IP69k

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

Copper Alloy (CuNi)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Glass-filled Polybutylene Terephthalate (PBT GF)

Contact Bearer Color

Grey

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

Thermoplastic Elastomer (TPE)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Copper Alloy (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Fluoroelastomer (FKM)

Fastening Torque (Attachment)

M 12x1: (50-60) Ncm, hand-tight

Cable Number

1001

Conductor Size

1.50 mm²

Number of Wires

5

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 4 x D

Cycles (Bending)

˃ 2 Mio, max. 50 m/s²

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomer (TPE)

Cable Jacket Color

Black

Cable Diameter D

Ø 9.4 | 0.370"

Wire Insulation Material

Polyvinyl Chloride-Polyamide (PVC-PA)

Insulated Wire Diameter

Ø 2.55 mm | 0.100 "

Overall Shield (Cable)

Unshielded

Ambient Temperature (Fixed Installation)

- 40° C to + 90° C

Ambient Temperature (Flex Installation)

- 5° C to + 90° C

UL Cable Type

NEC: TC-ER or AWM Style 20328

Flammability Class (Cable Jacket)

UL 1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Good to Excellent | Oil & Chemical Resistance: Good, OIL RES II | UV Resistance: Good, SUN RES | Low Temp Performance: Good to Excellent (flexible to -40°C) | Flame Retardance: UL1685 FT4/IEEE 1202 Vertical Tray Flame Test | Halogen-Free: No | Mechanical Durability: Good to High (resists impact, tear, and flex) | Environmental Suitability: Outdoor, oily, wet, or rough environments

UL-File

E497237

UL

UL 2237; cULus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Oil Res II

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

1. Do not connect or disconnect under load.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note

1. Do not connect or disconnect under load.

Product Characteristics

To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure.


Part Numbers

Item # Item Description Cable Length
934849171 RKT 5L-1001/1 M 1 m
934849153 RKT 5L-1001/2 M 2 m
934849156 RKT 5L-1001/5 M 5 m
934849159 RKT 5L-1001/6 M 6 m
934849162 RKT 5L-1001/10 M 10 m
934849165 RKT 5L-1001/15 M 15 m
934849168 RKT 5L-1001/20 M 20 m

Resources

Resources