Product Number: RKWU 19-355

Obsolete | Replacement: RKWU 19-242

M23 - Singled-Ended Female Angled Cordset | #Contacts: 19 | 120 V / 16x8 A + 3x10 A | Grey PUR Jacket, 16x0.5 mm² (20 AWG) + 3x1.0 mm² (17 AWG), IEC

  • Availability:
    Global
  • Status:
    Obsolete
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8 Pin 9 Pin 10 Pin 11 Pin 12 Pin 13 Pin 14 Pin 15 Pin 16 Pin 17 Pin 18 Pin 19
violet red grey red-blue green blue grey-pink white-green white-yellow white-grey black green-yellow yellow-brown brown-green white yellow pink grey-brown brown

Product Family

Power Connector

Side 1 Product Sub Family

M23 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Socket Contact / Female

Connector Design

M23 | Female |19 Pole | 90°

Number of Pins

19

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Voltage Rating

125 V

Rated Impulse Voltage

1.5 kV

Operating Voltage

120 V AC/DC

Current Rating

16 x 8 A (pin-Ø 1 mm), 3 x 10 A (contact-Ø 1.5 mm)

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Cross Section

16x0.5mm² + 3x1.0 mm²

Ambient Temperature (Operation)*

- 25 °C to + 80 °C

Protection Degree / IP Rating**

IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

acc. to DIN EN 60664-1 (VDE 0110-1)

Overvoltage Category

II acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Gold over Copper (Cu/Au)

Contact Bearer Material

Polyamide (Nylon), PA 6.6

Contact Bearer Color

Black

Flammability Class (Contact Bearer)

UL 94-HB

Molded Body Material

Thermoplastic Polyurethane (TPU)

Molded Body Color

Black

Flammability Class (Molded Body)

UL 94-HB

Attachment Material

Brass (CuZn)

Attachment Plating

Nickel (Ni)

O-Ring Material

Fluorocarbon rubber (FKM)

Cable Number

355

Conductor Size

16x0.5mm² + 3x1.0 mm²

Number of Wires

19

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 M

Cycles (Torsion)

˃ 5 M @ ± 360 °/1 m

Conductor Material

Cu

Cable Jacket Material

Polyurethane (PUR)

Cable Jacket Color

Grey

Cable Diameter D

Ø 11.60

Wire Insulation Material

Thermoplastic elastomers (TPE)

Insulated Wire Diameter

16x Ø1.60 mm + 3x Ø2.0 mm

Ambient Temperature (Fixed Installation)

- 50 °C to + 80 °C

Ambient Temperature (Flex Installation)

- 25 °C to + 80 °C

UL Cable Type

AWM: 20549

Flammability Class (Cable Jacket)

IEC 60332-2 , VDE 0482-265-2-2 , EN 50265-2-2, CSA-FT2; non fire propagating and self-extinguishing

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Excellent | Oil & Chemical Resistance: Excellent | UV Resistance: Excellent | Low Temp Performance: Excellent (flexible to -40°C) | Flame Retardance: Good | Halogen-Free: Yes | Mechanical Durability: Excellent (resists impact, tear, and flex) |Drag Chain | Environmental Suitability: Outdoor, oily, wet, or rough environments

RoHS Compliant

Yes

Halogenfree

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note

Do not connect / disconnect under load.

Particularities

When the connector is unlocked and in risk of pollution the connector has to be covered with a protective cap ≥ IP54.


Part Numbers

Item # Item Description Cable Length
89215 RKWU 19-355/5 M 5 m
74622 RKWU 19-355/10 M 10 m
104773 RKWU 19-355/15 M 15 m