Product Number: RS 401-839

7/8 - Male 0° | #Contacts: 4 | 600 V | Cable: Yellow (TPE); 16 AWG; US | cURus"

Single-Ended Cordset | 7/8- Male Straight | #Contacts: 4 | 600 V / 10 A | Cable: TPE Yellow; 4x16 AWG; US | UL 2238; cURus"

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4
black white red green

Product Family

Power Connector

Side 1 Product Sub Family

MINI 7/8"

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

Molded | 7/8" Male | Straight

Number of Pins

4 (3+PE)

Coding, Side 1

A

Shielding Type

Unshielded

Attachment Type

Female Thread, Coupling Nut

Voltage Rating

600 V

Rated Voltage (UL)

600 V

Current Rating

10 A

Rated Current (UL)*

10

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Copper Alloy (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

MINI: 70 Ncm, hand-tight

Cable Number

839

Conductor Size

16 AWG

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 8.70 mm | 0.342"

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.56 mm (0.101")

Overall Shield (Cable)

Unshielded

Ambient Temperature (Fixed Installation)

-30 °C to +90°C

Ambient Temperature (Flex Installation)

+ 5 °C to +90 °C

Ambient Temperature (Fixed Installation short-term 100h)

-30 °C to +90°C

Ambient Temperature (Drag Chain Inst)

+ 5 °C to +90 °C

UL Cable Type

UL: NEC Type TC-ER (UL 1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEC 1202

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Oil Res II

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
540003001 RS 401-839/1M 1 m
500003644 RS 401-839/2M 2 m
540002677 RS 401-839/4M 4 m
500003647 RS 401-839/5M 5 m
540002678 RS 401-839/6M 6 m
540003266 RS 401-839/8M 8 m
500004308 RS 401-839/10M 10 m
540003151 RS 401-839/12M 12 m
540003022 RS 401-839/30M 30 m
540003023 RS 401-839/45M 45 m