Product Number: RS 801M-898

1" - Male 0° | #Contacts: 8 | 600 V | Cable: Yellow (TPE); 16 AWG; US

Single-Ended Cordset | 1"- Male Straight | #Contacts: 8 | 600 V / 7 A | Cable: TPE Yellow; 8x16 AWG; US

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5 Pin 6 Pin 7 Pin 8
orange blue white/black black white red green red/black

Product Family

Power Connector

Side 1 Product Sub Family

1" (6, 7, 8 contacts)

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

1" | Male | 8 Pole | 0°

Number of Pins

8

Shielding Type

Unshielded

Attachment Type

Female Thread (round coupling nut)

Voltage Rating

600 V

Current Rating

7 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

1'': 70 Ncm, hand-tight

Cable Number

898

Conductor Size

16 AWG

Number of Wires

8

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 10.92 mm (0.430")

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 2.56 mm (0.101")

Ambient Temperature (Fixed Installation)

- 30 °C to +90 °C

Ambient Temperature (Flex Installation)

+ 5 °C to +90 °C

UL Cable Type

UL: NEC Type TC-ER (UL 1277)

Flammability Class (Cable Jacket)

UL 1685, CSA FT4, IEEC 1202

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked


Part Numbers

Item # Item Description Cable Length
500004625 RS 801M-898/0.5M 0.5 m
500004639 RS 801M-898/0.5M-R 0.5 m
500004758 RS 801M-898/1M-R 1 m
500004615 RS 801M-898/2M 2 m
500004638 RS 801M-898/2M-R 2 m
540004286 RS 801M-898/12.5M 12.5 m
500004624 RS 801M-898/3M 3 m
500004661 RS 801M-898/3M-R 3 m
500004626 RS 801M-898/4M 4 m
540001740 RS 801M-898/5M 5 m
500004675 RS 801M-898/5M-R 5 m
540001741 RS 801M-898/6M 6 m
540001743 RS 801M-898/10M 10 m
540004287 RS 801M-898/14M 14 m
540004288 RS 801M-898/15M 15 m