Product Number: RSH6S 4S-033

M12 Power Receptacle Connector: Male, rear mount, 4-pin(3+PE), S-coded, shielded, silver housing, 600 V AC/DC, 16 A

M12 Power Receptacle Connector: Male, rear mount, 4-pin(3+PE), S-coded, shielded, silver housing, 600 V AC/DC, 16 A

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 PE
black 1 black 2 black 3 green-yellow

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power

Connector Type

Receptacle

Side 1 Type of Contact/Gender

male

Connector Design

Rear mount

Number of Pins

4(3+PE)

Coding, Side 1

S

Shielding Type

Shielded

Attachment Type

Coupling Screw

Voltage Rating

630 V

Rated Impulse Voltage

6.0 kV

Operating Voltage

600 V AC/DC

Current Rating

16 A

Rated Current (UL)*

16 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C to +125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Clearance / Creepage Distance

DIN EN 60664-1 (2008/01); VDE 0110-1

Overvoltage Category

III acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

CuNi

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Housing Material

CuZn

Housing Plating

Ni

Housing Color

silver

Attachment Material

CuZn

Attachment Plating

Cu/Ni

Shielding Material

CuZn, plating: Ni

O-Ring Material

FKM

Insulated Wire Diameter

1.75 mm²

UL-File

E497237

UL

cULus

RoHS Compliant

yes

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
934980203 RSH6S 4S-033/0,2 M 0.2 m
934980207 RSH6S 4S-033/0,5 M 0.5 m