Product Number: RSP 4-RKWPA 4-805

Mini Power Double-Ended Cordset: 1 3/8" male straight to 7/8" female angled, 4-pin(3+PE), black body, 600 V, 15 A; TPE black cable, 14 AWG

Mini Power Double-Ended Cordset: 1 3/8" male straight to 7/8" female angled, 4-pin(3+PE), black body, 600 V, 15 A; TPE black cable, 14 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Rated Voltage (UL)

600 V

Rated Current (UL)*

15 A

Side 1 Product Sub Family

1 3/8"

Side 1 Type of Contact/Gender

male

Connector Design

straight

Attachment Type

Coupling Nut

Number of Pins

4(3+PE)

Ambient Temperature (Operation)*

-30 °C to +90 °C

Protection Degree / IP Rating**

IP 67, IP 68

Contact Base Material

CuSn

Side 1 Contact Plating

Ni/Au

Contact Bearer Material

PVC

Contact Bearer Color

black

Molded Body Material

PVC

Molded Body Color

black

Attachment Material

CuZn

Cable Number

805

Conductor Size

14 AWG

Number of Wires

4

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Black

Cable Diameter D

ø 0.390"

Wire Insulation Material

PVC/NYLON

Ambient Temperature (Fixed Installation)

-30 °C to +90 °

UL Cable Type

TC-ER

Flammability Class (Cable Jacket)

FT-4

Side 2 Product Sub Family

7/8"

Side 2 Type of Contact/Gender

female

Connector Design, Side 2

angled

Attachment Type, Side 2

Coupling Screw

Number of Pins, Side 2

4(3+PE)

Ambient Temperature (Operation), Side 2*

-30 °C to +90 °C

Protection Degree / IP Rating, Side 2**

IP 67, IP 68

Contact Base Material, Side 2

CuSn

Contact Plating, Side 2

Ni/Au

Contact Bearer Material, Side 2

PVC

Contact Bearer Color, Side 2

black

Molded Body Material, Side 2

PVC

Molded Body Color, Side 2

black

Attachment Material, Side 2

CuZn

UL-File

E482233

UL

TC-ER

RoHS Compliant

Yes

Oil Resistance

Oil Res I/II

UV Resistance

Sunlight Res

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
511000807 RSP 4-RKWPA 4-805/0.5M 0.5 m
511000808 RSP 4-RKWPA 4-805/1M 1 m
511000810 RSP 4-RKWPA 4-805/2M 2 m
511000812 RSP 4-RKWPA 4-805/3M 3 m
511000813 RSP 4-RKWPA 4-805/4M 4 m
511000814 RSP 4-RKWPA 4-805/5M 5 m
511000815 RSP 4-RKWPA 4-805/6M 6 m
511000816 RSP 4-RKWPA 4-805/8M 8 m
511000817 RSP 4-RKWPA 4-805/10M 10 m
511000818 RSP 4-RKWPA 4-805/12M 12 m
511000819 RSP 4-RKWPA 4-805/14M 14 m
511000820 RSP 4-RKWPA 4-805/15M 15 m
511000821 RSP 4-RKWPA 4-805/18M 18 m
511000822 RSP 4-RKWPA 4-805/20M 20 m
511000823 RSP 4-RKWPA 4-805/22M 22 m
511000824 RSP 4-RKWPA 4-805/25M 25 m
511000825 RSP 4-RKWPA 4-805/30M 30 m
511000826 RSP 4-RKWPA 4-805/35M 35 m
511000827 RSP 4-RKWPA 4-805/40M 40 m
511000828 RSP 4-RKWPA 4-805/45M 45 m
511000829 RSP 4-RKWPA 4-805/50M 50 m
511000809 RSP 4-RKWPA 4-805/1.5M 1.5 m
511000811 RSP 4-RKWPA 4-805/2.5M 2.5 m

Resources

Resources