Product Number: RSPA 4-805

Mini Power Single-Ended Cordset: 7/8", male, straight, 4-pin(3+PE), black body, 600 V, 15 A; TPE black cable, 14 AWG

Mini Power Single-Ended Cordset: 7/8", male, straight, 4-pin(3+PE), black body, 600 V, 15 A; TPE black cable, 14 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Side 1 Product Sub Family

7/8"

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

male

Connector Design

straight

Number of Pins

4(3+PE)

Shielding Type

Unshielded

Attachment Type

Coupling Nut

Rated Voltage (UL)

600 V

Rated Current (UL)*

15 A

Ambient Temperature (Operation)*

-30 °C to +90 °C

Protection Degree / IP Rating**

IP 67, IP 68

Contact Base Material

CuSn

Side 1 Contact Plating

Ni/Au

Contact Bearer Material

PVC

Contact Bearer Color

black

Molded Body Material

PVC

Molded Body Color

black

Attachment Material

CuZn

Cable Number

805

Conductor Size

14 AWG

Number of Wires

4

Cable Jacket Material

TPE

Cable Jacket Color

black

Cable Diameter D

ø 0.390"

Wire Insulation Material

PVC/NYLON

Ambient Temperature (Fixed Installation)

-30 °C to +90 °

Flammability Class (Cable Jacket)

FT-4

UL-File

E482233

UL

TC-ER

RoHS Compliant

Yes

Oil Resistance

Oil Res I/II

UV Resistance

Sunlight Res

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
511000280 RSPA 4-805/0.5M 0.5 m
511000281 RSPA 4-805/1M 1 m
511000283 RSPA 4-805/2M 2 m
511000285 RSPA 4-805/3M 3 m
511000286 RSPA 4-805/4M 4 m
511000287 RSPA 4-805/5M 5 m
511000288 RSPA 4-805/6M 6 m
511000289 RSPA 4-805/8M 8 m
511000290 RSPA 4-805/10M 10 m
511000291 RSPA 4-805/12M 12 m
511000292 RSPA 4-805/14M 14 m
511000293 RSPA 4-805/15M 15 m
511000294 RSPA 4-805/18M 18 m
511000295 RSPA 4-805/20M 20 m
511000296 RSPA 4-805/22M 22 m
511000297 RSPA 4-805/25M 25 m
511000298 RSPA 4-805/30M 30 m
511000299 RSPA 4-805/35M 35 m
511000300 RSPA 4-805/40M 40 m
511000301 RSPA 4-805/45M 45 m
511000302 RSPA 4-805/50M 50 m
511000282 RSPA 4-805/1.5M 1.5 m
511000284 RSPA 4-805/2.5M 2.5 m

Resources

Resources