Product Number: RSRK 50-6047

7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin(4+PE), yellow body, 600 V (UL Referenced) AC/DC, 9 A; PVC yellow cable, 1.50 mm²

7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin(4+PE), yellow body, 600 V (UL Referenced) AC/DC, 9 A; PVC yellow cable, 1.50 mm²

  • Availability:
    Asia Pacific
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
white red green orange black

Face View Side 2

Pin 1 Pin 2 Pin 3 Pin 4 Pin 5
white red green orange black

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

600 V AC/DC

Operating Voltage

300 V DC/AC

Current Rating

9 A

Side 1 Product Sub Family

7/8"

Side 1 Type of Contact/Gender

male

Connector Design

7/8" | Male | 5 Pole | 0°

Attachment Type

Coupling nut

Number of Pins

5

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Ambient Temperature (Operation)*

-40 °C to +90 °C

Protection Degree / IP Rating**

IP68

Contact Base Material

CuZn

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

TPU

Contact Bearer Color

orange

Molded Body Material

TPU

Molded Body Color

Yellow

Attachment Material

PA, black

Note

Do not connect / disconnect under load.

Cable Number

6047

Conductor Size

1.5 mm²

Number of Wires

5

Cycles (Bending)

≥ 5 million cycles (1m Travel Distance, 20cycles/min, 1.5m/s)

Conductor Material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

Yellow

Cable Diameter D

ø 8.80 mm

Wire Insulation Material

PE

Insulated Wire Diameter

ø 2.40 mm

Ambient Temperature (Fixed Installation)

- 40 °C to +80 °C

UL Cable Type

AWM: 22438

Flammability Class (Cable Jacket)

FT2, IEC 60332-1-2

Side 2 Product Sub Family

7/8" Circular Connectors

Side 2 Type of Contact/Gender

female

Connector Design, Side 2

7/8" | Female | 5 Pole | 0°

Attachment Type, Side 2

Coupling Nut

Number of Pins, Side 2

5(4+PE)

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Ambient Temperature (Operation), Side 2*

-40 °C to +90 °C

Protection Degree / IP Rating, Side 2**

IP68

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

Cu/Au

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

orange

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

Yellow

Attachment Material, Side 2

PA, black

Note, Side 2

Do not connect / disconnect under load.

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating


Part Numbers

Item # Item Description Cable Length
960471101 RSRK 50-6047/1 M 1.0 m
960471102 RSRK 50-6047/2 M 2.0 m
960471105 RSRK 50-6047/5 M 5 m
9604711010 RSRK 50-6047/10 M 10 m