Product Number: RSRK 50-794

7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG

7/8" Power Double-Ended Cordset: Male straight to female straight, 5-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Rated Voltage (UL)

300 V

Rated Current (UL)*

5.6 A

Side 1 Product Sub Family

7/8"

Side 1 Type of Contact/Gender

male

Connector Design

7/8" | Male | 5 Pole | 0°

Attachment Type

Coupling nut with external threads

Number of Pins

5

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP 67 / NEMA 6P

Contact Base Material

CuZn

Side 1 Contact Plating

gold over silver plated

Contact Bearer Material

TPU

Contact Bearer Color

yellow

Molded Body Material

TPU

Molded Body Color

yellow

Cable Number

794

Conductor Size

18 AWG

Number of Wires

5

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

.304" (7.7 mm)

UL Cable Type

PLTC

Side 2 Product Sub Family

7/8" Circular Connectors

Side 2 Type of Contact/Gender

female

Connector Design, Side 2

7/8" | Female | 5 Pole | 0°

Attachment Type, Side 2

Coupling nut with internal threads

Number of Pins, Side 2

5

Ambient Temperature (Operation), Side 2*

-40°C to +90°C

Protection Degree / IP Rating, Side 2**

* only if mounted and locked in combination with Hirschmann / Lumberg connector.

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

gold over silver plated

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

yellow

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

yellow

UL

UL 2238 Recognized

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
633 RSRK 50-794/30 F
632 RSRK 50-794/20 F
500004197 RSRK 50-794/0.5M 0.5 m
500004067 RSRK 50-794/1F 1 ft
500004198 RSRK 50-794/1M 1 m
500002972 RSRK 50-794/1.5F 1.5 ft
500004077 RSRK 50-794/2F 2 ft
500004199 RSRK 50-794/2M 2 m
500002971 RSRK 50-794/3F 3 ft
500004200 RSRK 50-794/3M 3 m
500004201 RSRK 50-794/4M 4 m
500004202 RSRK 50-794/5M 5 m
500002948 RSRK 50-794/6F 6 ft
500004203 RSRK 50-794/6M 6 m
629 RSRK 50-794/6 F 6 ft
500003156 RSRK 50-794/7F 7 ft
500004204 RSRK 50-794/7M 7 m
500004205 RSRK 50-794/8M 8 m
500003157 RSRK 50-794/9F 9 ft
500004206 RSRK 50-794/9M 9 m
500002991 RSRK 50-794/10F 10 f
500004207 RSRK 50-794/10M 10 m
500002949 RSRK 50-794/12F 12 ft
500002950 RSRK 50-794/15F 15 ft
500004208 RSRK 50-794/15M 15 m
631 RSRK 50-794/15 F 15 ft
500002951 RSRK 50-794/20F 20 ft
500004209 RSRK 50-794/20M 20 m
500004210 RSRK 50-794/25M 25 m
500002952 RSRK 50-794/30F 30 ft
500003094 RSRK 50-794/40F 40 ft
500002970 RSRK 50-794/50F 50 ft
500003309 RSRK 50-794/60F 60 ft
500003173 RSRK 50-794/70F 70 ft
500004269 RSRK 50-794/115F 115 ft

Resources

Resources