Product Number: RSRKW 30-731

7/8" - Male 0° | #Contacts: 3 | 7/8" - Female 90° | #Contacts: 3 | 300 V | Cable: Yellow (PVC); 18 AWG; IEC | cURus

Double-Ended Cordset | 7/8"- Male Straight | #Contacts: 3 | 7/8"- Female Angled | #Contacts: 3 | 300 V / 8 A | Cable: PVC Yellow; 3x18 AWG; IEC | UL 2238; cURus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View Side 1

Pin 1 Pin 2 Pin 3
black brown blue

Face View Side 2

Pin 1 Pin 2 Pin 3
black brown blue

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Voltage Rating

300 V

Rated Voltage (UL)

300 V

Current Rating

8 A

Rated Current (UL)*

8 A

Side 1 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Side 1 Type of Contact/Gender

Pin Contact / Male

Connector Design

7/8" | Male | 3 Pole | 0°

Attachment Type

Male Thread (round coupling screw)

Number of Pins

3

Coding, Side 1

A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

- 40 °C to + 90°C

Protection Degree / IP Rating**

IP65, IP67

Side 1 Pollution Degree

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material

Brass (CuZn)

Side 1 Contact Plating

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material

Thermoplastic polyurethane (TPU)

Contact Bearer Color

Yellow

Flammability Class (Contact Bearer)

UL 94 HB

Molded Body Material

Thermoplastic polyurethane (TPU)

Molded Body Color

Yellow

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

Aluminum (Al)

Attachment Plating

Anodized Black

Fastening Torque (Attachment)

7/8'': 70 Ncm, hand-tight

Cable Number

731

Conductor Size

18 AWG

Number of Wires

3

Minimal Bending Radius (Fixed Inst)

˃ 5 x D

Minimal Bending Radius (Flexible Inst)

˃ 10 x D

Cycles (Bending)

˃ 5 mio

Conductor Material

Cu

Cable Jacket Material

Thermoplastic Elastomers (TPE)

Cable Jacket Color

Yellow

Cable Diameter D

Ø 7.2 mm (.284")

Wire Insulation Material

Polyvinyl Chloride (PVC)

Insulated Wire Diameter

Ø 1.83 mm [0.072”]

Ambient Temperature (Fixed Installation)

- 25 °C to +105 °C (PLTC 90 °C)

Ambient Temperature (Flex Installation)

- 10 °C to +105 °C (PLTC 90 °C)

UL Cable Type

UL: PLTC / AWM 20327 / CSA: AWM I/II A/B

Flammability Class (Cable Jacket)

UL VW-1 CSA FT-1

Cable Characteristics

Flexibility: Excellent | Abrasion Resistance: Very Good | Chemical Resistance: resists water, oils, greases, acids, alkalis, and solvents| Flame Retardance: Good | Halogen-Free: No | Mechanical Durability: Good (resists impact, tear, and flex) | Environmental Suitability: outdoor, oily, wet, or rough environments

Side 2 Product Sub Family

7/8" (2, 3, 4, 5, 6 contacts)

Side 2 Type of Contact/Gender

Socket Contact / Female

Connector Design, Side 2

7/8" | Female | 3 Pole | 90°

Attachment Type, Side 2

Female Thread (round coupling nut)

Number of Pins, Side 2

3

Coding, Side 2

A

Contact Resistance, Side 2

≤ 10 mOhm

Insulation Resistance, Side 2

˃ 10^9 Ohm

Mating Cycles, Side 2

≤ 100

Ambient Temperature (Operation), Side 2*

- 40 °C to + 90°C

Protection Degree / IP Rating, Side 2**

IP65, IP67

Pollution Degree, Side 2

3 acc. to DIN EN 60664-1 (VDE 0110-1)

Contact Base Material, Side 2

Brass (CuZn)

Contact Plating, Side 2

Copper-Silver-Gold-Alloy (Cu/Ag/Au)

Contact Bearer Material, Side 2

Thermoplastic polyurethane (TPU)

Contact Bearer Color, Side 2

Yellow

Flammability Class (Contact Bearer), Side 2

UL 94 HB

Molded Body Material, Side 2

Thermoplastic polyurethane (TPU)

Molded Body Color, Side 2

Yellow

Flammability Class (Molded Body), Side 2

UL 94 HB

Attachment Material, Side 2

Aluminum (Al)

Attachment Plating, Side 2

Anodized Black

Fastening Torque (Attachment), Side 2

7/8'': 70 Ncm, hand-tight

Note, Side 2

Do not connect / disconnect under load.

UL-File

E315587

UL

UL 2238; cURus

RoHS Compliant

Yes

Halogenfree

No

Oil Resistance

Yes

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating

Protection Degree / IP Rating Note

IP Rating tested according to IEC standard using combination of a Hirschmann or Lumberg Automation connector mounted and locked

Note Derating

* Notice derating


Part Numbers

Item # Item Description Cable Length
500002801 RSRKW 30-731/6F 6 ft
500002802 RSRKW 30-731/12F 12 ft
500002803 RSRKW 30-731/15F 15 ft
500002804 RSRKW 30-731/20F 20 ft
500002805 RSRKW 30-731/30F 30 ft

Resources

Resources