Product Number: RSRKW 40-637

7/8" Power Double-Ended Cordset: Male straight to female angled, 4-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG

7/8" Power Double-Ended Cordset: Male straight to female angled, 4-pin, yellow body, 300 V (UL), 5.6 A (UL); TPE yellow cable, 18 AWG

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Product Family

Power Connector

Connector Type

Cordset, double ended

Shielding Type

Unshielded

Rated Voltage (UL)

300 V

Rated Current (UL)*

5.6 A

Side 1 Product Sub Family

7/8"

Side 1 Type of Contact/Gender

male

Connector Design

7/8" | Male | 4 Pole | 0°

Attachment Type

Coupling nut with external threads

Number of Pins

4

Ambient Temperature (Operation)*

-40°C to +90°C

Protection Degree / IP Rating**

IP 67 / NEMA 6P

Contact Base Material

CuZn

Side 1 Contact Plating

gold over silver plated

Contact Bearer Material

TPU

Contact Bearer Color

yellow

Molded Body Material

TPU

Molded Body Color

yellow

Cable Number

637

Conductor Size

18 AWG

Number of Wires

4

Cable Jacket Material

TPE

Cable Jacket Color

Yellow

Cable Diameter D

.280" (7.1 mm)

UL Cable Type

PLTC

Side 2 Product Sub Family

7/8" Circular Connectors

Side 2 Type of Contact/Gender

female

Connector Design, Side 2

7/8" | Female | 4 Pole | 90°

Attachment Type, Side 2

Coupling nut with internal threads

Number of Pins, Side 2

4

Ambient Temperature (Operation), Side 2*

-40°C to +90°C

Protection Degree / IP Rating, Side 2**

* only if mounted and locked in combination with Hirschmann / Lumberg connector.

Contact Base Material, Side 2

CuZn

Contact Plating, Side 2

gold over silver plated

Contact Bearer Material, Side 2

TPU

Contact Bearer Color, Side 2

yellow

Molded Body Material, Side 2

TPU

Molded Body Color, Side 2

yellow

UL

UL 2238 Recognized

RoHS Compliant

yes

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
500004222 RSRKW 40-637/0.5M 0.5 m
500004223 RSRKW 40-637/1M 1 m
500004224 RSRKW 40-637/3M 3 m
500002782 RSRKW 40-637/6F 6 ft
500004225 RSRKW 40-637/7M 7 m
500004226 RSRKW 40-637/9M 9 m
500002783 RSRKW 40-637/12F 12 ft
500004227 RSRKW 40-637/15M 15 m
500002784 RSRKW 40-637/15F 15 ft
500004228 RSRKW 40-637/20M 20 m
500002785 RSRKW 40-637/20F 20 ft
500004229 RSRKW 40-637/25M 25 m
500002786 RSRKW 40-637/30F 30 ft

Resources

Resources