Product Number: RST 4S-733 SW

M12 Single-Ended Cordset, Industrial Power Applications, PVC black cable, unshielded, male, straight, S-coded, 4-Pin (3+PE), 4x1.5 mm²

M12 Single-Ended Cordset, Industrial Power Applications, PVC black cable, unshielded, AWM: 2587, male, straight, S-coded, 4-pin, 4x1.5 mm², 600 V AC / DC operating voltage, rated current 16 A, -40 °C 125 °C (operating temp.), suited for IP65, IP67 environment, IEC 61076-2-111, UL 2237; cULus

  • Availability:
    Global
  • Status:
    Active
  • Where to buy

Specifications

Face View

Pin 1 Pin 2 Pin 3 PE
black 1 black 2 black 3 green-yellow

Product Family

Power Connector

Side 1 Product Sub Family

M12 Power

Connector Type

Cordset, single ended

Side 1 Type of Contact/Gender

male

Connector Design

straight

Number of Pins

4(3+PE)

Coding, Side 1

S

Shielding Type

Unshielded

Attachment Type

Coupling Screw

Voltage Rating

630 V

Rated Voltage (UL)

600 V

Rated Impulse Voltage

6.0 kV

Operating Voltage

600 V AC/DC

Current Rating

16 A

Rated Current (UL)*

16 A

Side 1 Contact Resistance

≤ 10 mOhm

Insulation Resistance

˃ 10^9 Ohm

Mating Cycles

≤ 100

Ambient Temperature (Operation)*

-40 °C ... 125 °C, notice derating

Protection Degree / IP Rating**

IP65, IP67

Side 1 Design Standard

IEC 61076-2-111

Side 1 Pollution Degree

3 acc. to IEC 60664-1

Clearance / Creepage Distance

IEC 60664-1 (2020-05)

Overvoltage Category

III acc. to IEC 60664-1

Contact Base Material

CuNi

Side 1 Contact Plating

Cu/Au

Contact Bearer Material

PBT GF

Contact Bearer Color

black

Flammability Class (Contact Bearer)

UL 94 V-2

Molded Body Material

TPE

Molded Body Color

black

Flammability Class (Molded Body)

UL 94 HB

Attachment Material

CuZn

Attachment Plating

Cu/Ni

O-Ring Material

FKM

Fastening Torque (Contact Screw)

M 12x1: (60-65) Ncm, hand-tight

Cable Number

733

Conductor Size

1.50 mm²

Number of Wires

4

Minimal Bending Radius (Fixed Inst)

˃ 4 x D

Minimal Bending Radius (Flexible Inst)

˃ 7.5 x D

Cycles (Bending)

-

Cycles (Torsion)

-

Conductor Material

Cu

Cable Jacket Material

PVC

Cable Jacket Color

black

Cable Diameter D

ø 8.0 ±0,2

Wire Insulation Material

PVC

Insulated Wire Diameter

ø 2.55 mm

Ambient Temperature (Fixed Installation)

-15 °C ... 90 °C

Ambient Temperature (Flex Installation)

-5 °C to +90 °C

Ambient Temperature (Fixed Installation short-term 100h)

-40 °C ... 90 °C

UL Cable Type

AWM: 2587

Flammability Class (Cable Jacket)

VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1

UL-File

E497237

UL

UL 2237; cULus

VDE

-

RoHS Compliant

yes

Halogenfree

-

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.

Note Derating

* Notice derating

Protection Degree / IP Rating Note

** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector.


Part Numbers

Item # Item Description Cable Length
934851305 RST 4S-733/2 M SW 2 m
934851306 RST 4S-733/5 M SW 5 m
934851307 RST 4S-733/10 M SW 10 m
934851308 RST 4S-733/15 M SW 15 m

Resources

Resources