Product Number: RST 4S-RKT 4S-1028
M12 to M12 cordset, Industrial Power Applications, PUR black cable, unshielded, male to female, straight, S-coded, 4-Pin (3+PE), 4x2.5 mm²
M12 to M12 cordset, Industrial Power Applications, PUR black cable, unshielded, AWM: 20939, male to female, straight, S-coded, 4-Pin (3+PE), 4x2.5 mm², 600 V AC/DC operating voltage, rated current 24 A (20 A UL pending), -40 °C 125 °C (operating temp.), suited for IP65, IP67, IP69K environment, IEC 60664-1 (2020-05), UL 2237; cULus
-
Availability:
Global
-
Status:
Active
- Specifications
- Resources
Specifications
Information
Face View Side 1
| Pin 1 | Pin 2 | Pin 3 | PE |
|---|---|---|---|
| black 1 | black 2 | black 3 | green-yellow |
Face View Side 2
| Pin 1 | Pin 2 | Pin 3 | PE |
|---|---|---|---|
| black 1 | black 2 | black 3 | green-yellow |
|
Product Family |
Power Connector |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Shielding Type |
Unshielded |
|
Voltage Rating |
630 V |
|
Rated Voltage (UL) |
600 V |
|
Rated Impulse Voltage |
6.0 kV |
|
Operating Voltage |
600 V AC/DC |
|
Current Rating |
24 A |
|
Rated Current (UL)* |
16 A (UL Certified); Product is designed to meet UL 20 A requirements, it is NOT certified yet; a UL 20 A certification process can be initiated upon special request based on a separate agreement with us. |
Technical Data Side 1
|
Side 1 Product Sub Family |
M12 Power |
|---|---|
|
Side 1 Type of Contact/Gender |
male |
|
Connector Design |
straight |
|
Attachment Type |
Coupling Screw |
|
Number of Pins |
4(3+PE) |
|
Side 1 Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
-40 °C ... 125 °C, notice derating |
|
Protection Degree / IP Rating** |
IP65, IP67, IP69K |
|
Side 1 Design Standard |
IEC 61076-2-111 |
|
Side 1 Pollution Degree |
3 acc. to IEC 60664-1 |
|
Clearance / Creepage Distance |
IEC 60664-1 (2020-05) |
|
Overvoltage Category |
III acc. to IEC 60664-1 |
|
Contact Base Material |
CuNi |
|
Side 1 Contact Plating |
Cu/Au |
|
Contact Bearer Material |
PBT GF |
|
Contact Bearer Color |
black |
|
Flammability Class (Contact Bearer) |
UL 94 V-2 |
|
Molded Body Material |
TPE |
|
Molded Body Color |
black |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Attachment Material |
CuZn |
|
Attachment Plating |
Cu/Ni |
|
O-Ring Material |
FKM |
|
Fastening Torque (Contact Screw) |
M 12x1: (60-65) Ncm, hand-tight |
Cable Data
|
Cable Number |
1028 |
|---|---|
|
Number of Wires |
4 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 4 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 7.5 x D |
|
Cycles (Bending) |
˃ 10 Mio, max. 50 m/s² |
|
Cycles (Torsion) |
˃ 5 Mio @ ± 30 °/1 m |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
PUR |
|
Cable Jacket Color |
black |
|
Cable Diameter D |
ø 8.6 ±0,2 |
|
Wire Insulation Material |
PP |
|
Insulated Wire Diameter |
ø 2.55 mm |
|
Ambient Temperature (Fixed Installation) |
-30 °C ... 80 °C |
|
Ambient Temperature (Flex Installation) |
-40 °C ... 125 °C |
|
Ambient Temperature (Fixed Installation short-term 100h) |
-40 °C ... 80 °C |
|
Ambient Temperature (Drag Chain Inst) |
-20 °C ... 60°C |
|
UL Cable Type |
AWM: 20939 |
|
Flammability Class (Cable Jacket) |
VDE 0482-332-1-2, DIN EN 60332-1-2 / IEC 60332-1 / UL VW-1, CSA FT1 |
Technical Data Side 2
|
Side 2 Product Sub Family |
M12 Power |
|---|---|
|
Side 2 Type of Contact/Gender |
female |
|
Connector Design, Side 2 |
straight |
|
Number of Pins, Side 2 |
4(3+PE) |
|
Coding, Side 2 |
S |
|
Contact Resistance, Side 2 |
≤ 10 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 100 |
|
Ambient Temperature (Operation), Side 2* |
-40 °C ... 125 °C, notice derating |
|
Protection Degree / IP Rating, Side 2** |
IP65, IP67, IP69K |
|
Design Standard, Side 2 |
IEC 61076-2-111 |
|
Pollution Degree, Side 2 |
3 acc. to IEC 60664-1 |
|
Overvoltage Category, Side 2 |
III acc. to IEC 60664-1 |
|
Contact Base Material, Side 2 |
CuNi |
|
Contact Plating, Side 2 |
Cu/Au |
|
Contact Bearer Material, Side 2 |
PBT GF |
|
Contact Bearer Color, Side 2 |
black |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-2 |
|
Molded Body Material, Side 2 |
TPE |
|
Molded Body Color, Side 2 |
black |
|
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
|
Attachment Material, Side 2 |
CuZn |
|
Attachment Plating, Side 2 |
Cu/Ni |
|
O-Ring Material, Side 2 |
FKM |
|
Fastening Torque (Contact Screw), Side 2 |
M 12x1: (60-65) Ncm, hand-tight |
Approvals
|
UL-File |
E497237 |
|---|---|
|
UL |
UL 2237; cULus |
|
VDE |
- |
Safety & Environmental Compliance
|
RoHS Compliant |
yes |
|---|
Resistances
|
Halogenfree |
DIN VDE 0472 T.815, IEC 60754-1 |
|---|---|
|
Oil Resistance |
HD 22.10 Appendix A, DIN EN 60811-404 |
Notes
|
Note Derating |
* Notice derating |
|---|
Information
|
Note Derating |
* Notice derating |
|---|