Product Number: RST 5L-RKT 5L-1001 SW
M12 to M12 cordset, Industrial Power Applications, TPE black cable, unshielded, male to female, straight, L-coded, 5-Pin (4+FE), 5x1.5 mm²
M12 to M12 cordset, Industrial Power Applications, TPE black cable, unshielded, AWM: 20328, male to female, straight, L-coded, 5-Pin (4+FE), 5x1.5 mm², ≤ 60 V AC/DC operating voltage, rated current 16 A, -40 °C 125 °C (operating temp.), suited for IP65, IP67 environment, IEC 60664-1 (2020-05), UL 2237; cULus
-
Availability:
Global
-
Status:
Active
- Specifications
- Resources
- Where to buy
Specifications
Information
Face View Side 1
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | FE |
|---|---|---|---|---|
| brown | white | blue | black | pink |
Face View Side 2
| Pin 1 | Pin 2 | Pin 3 | Pin 4 | FE |
|---|---|---|---|---|
| brown | white | blue | black | pink |
|
Product Family |
Power Connector |
|---|---|
|
Connector Type |
Cordset, double ended |
|
Shielding Type |
Unshielded |
|
Voltage Rating |
63 V |
|
Rated Voltage (UL) |
63 V |
|
Rated Impulse Voltage |
1.5 kV |
|
Operating Voltage |
≤ 60 V AC/DC |
|
Current Rating |
16 A |
|
Rated Current (UL)* |
16 A |
Technical Data Side 1
|
Side 1 Product Sub Family |
M12 Power |
|---|---|
|
Side 1 Type of Contact/Gender |
male |
|
Connector Design |
straight |
|
Attachment Type |
Coupling Screw |
|
Number of Pins |
5(4+FE) |
|
Coding, Side 1 |
L |
|
Side 1 Contact Resistance |
≤ 10 mOhm |
|
Insulation Resistance |
˃ 10^9 Ohm |
|
Mating Cycles |
≤ 100 |
|
Ambient Temperature (Operation)* |
-40 °C ... 125 °C, notice derating |
|
Protection Degree / IP Rating** |
IP65, IP67 |
|
Side 1 Design Standard |
IEC 61076-2-111 |
|
Side 1 Pollution Degree |
3 acc. to IEC 60664-1 |
|
Clearance / Creepage Distance |
IEC 60664-1 (2020-05) |
|
Overvoltage Category |
III acc. to IEC 60664-1 |
|
Contact Base Material |
CuNi |
|
Side 1 Contact Plating |
Cu/Au |
|
Contact Bearer Material |
PBT GF |
|
Contact Bearer Color |
grey |
|
Flammability Class (Contact Bearer) |
UL 94 V-2 |
|
Molded Body Material |
TPE |
|
Molded Body Color |
black |
|
Flammability Class (Molded Body) |
UL 94 HB |
|
Attachment Material |
CuZn |
|
Attachment Plating |
Cu/Ni |
|
O-Ring Material |
FKM |
|
Fastening Torque (Contact Screw) |
M 12x1: (60-65) Ncm, hand-tight |
Cable Data
|
Cable Number |
1001 |
|---|---|
|
Conductor Size |
1.50 mm² |
|
Number of Wires |
5 |
|
Minimal Bending Radius (Fixed Inst) |
˃ 10 x D |
|
Minimal Bending Radius (Flexible Inst) |
˃ 10 x D |
|
Cycles (Bending) |
˃ 1 Mio, max. 50 m/s² |
|
Cycles (Torsion) |
- |
|
Conductor Material |
Cu |
|
Cable Jacket Material |
TPE |
|
Cable Jacket Color |
black |
|
Cable Diameter D |
ø 9.4 ±0,2 |
|
Wire Insulation Material |
PVC / PA |
|
Insulated Wire Diameter |
ø 2.55 mm |
|
Overall Shield (Cable) |
- |
|
Ambient Temperature (Fixed Installation) |
-40 °C ... 90 °C |
|
Ambient Temperature (Flex Installation) |
-5 °C to +90 °C |
|
Ambient Temperature (Fixed Installation short-term 100h) |
-5 °C ... 90 °C |
|
Ambient Temperature (Drag Chain Inst) |
- |
|
UL Cable Type |
AWM: 20328 |
|
Flammability Class (Cable Jacket) |
UL1685 FT4/IEEE 1202 Vertical Tray Flame Test, FT4 |
|
Cable Characteristics |
UL 600V TC-ER |
Technical Data Side 2
|
Side 2 Product Sub Family |
M12 Power |
|---|---|
|
Side 2 Type of Contact/Gender |
female |
|
Connector Design, Side 2 |
straight |
|
Attachment Type, Side 2 |
Coupling Nut |
|
Number of Pins, Side 2 |
5(4+FE) |
|
Coding, Side 2 |
L |
|
Contact Resistance, Side 2 |
≤ 10 mOhm |
|
Insulation Resistance, Side 2 |
˃ 10^9 Ohm |
|
Mating Cycles, Side 2 |
≤ 100 |
|
Ambient Temperature (Operation), Side 2* |
-40 °C ... 125 °C, notice derating |
|
Protection Degree / IP Rating, Side 2** |
IP65, IP67 |
|
Design Standard, Side 2 |
IEC 61076-2-111 |
|
Pollution Degree, Side 2 |
3 acc. to IEC 60664-1 |
|
Clearance / Creepage Distance, Side 2 |
IEC 60664-1 (2020-05) |
|
Overvoltage Category, Side 2 |
III acc. to IEC 60664-1 |
|
Contact Base Material, Side 2 |
CuNi |
|
Contact Plating, Side 2 |
Cu/Au |
|
Contact Bearer Material, Side 2 |
PBT GF |
|
Contact Bearer Color, Side 2 |
grey |
|
Flammability Class (Contact Bearer), Side 2 |
UL 94 V-2 |
|
Molded Body Material, Side 2 |
TPE |
|
Molded Body Color, Side 2 |
black |
|
Flammability Class (Molded Body), Side 2 |
UL 94 HB |
|
Attachment Material, Side 2 |
CuZn |
|
Attachment Plating, Side 2 |
Cu/Ni |
|
O-Ring Material, Side 2 |
FKM |
|
Fastening Torque (Contact Screw), Side 2 |
M 12x1: (60-65) Ncm, hand-tight |
Approvals
|
UL-File |
E497237 |
|---|---|
|
UL |
UL 2237; cULus |
|
VDE |
- |
Safety & Environmental Compliance
|
RoHS Compliant |
yes |
|---|
Resistances
|
Halogenfree |
- |
|---|---|
|
Oil Resistance |
Oil Res II |
Notes
|
Note Derating |
* Notice derating |
|---|---|
|
Product Characteristics |
To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Information
|
Note Derating |
* Notice derating |
|---|---|
|
Product Characteristics |
To ensure ingress protection, please check the O-ring’s position before connecting. Improperly positioned O-ring leads to ingress protection potential failure. |
Resources
Inventory detail for RST 5L-RKT 5L-1001 SW is currently unavailable. Find a distributor or call 800.Belden1 for futher assistance.